summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 41dfb20)
raw | patch | inline | side by side (parent: 41dfb20)
author | Dave Airlie <airlied@gmail.com> | |
Sat, 14 Jul 2012 09:52:17 +0000 (09:52 +0000) | ||
committer | Dave Airlie <airlied@redhat.com> | |
Mon, 16 Jul 2012 01:39:56 +0000 (02:39 +0100) |
These are just basic ioctl wrappers around the prime ioctls,
along with the capability reporting.
Reviewed-by: Alex Deucher <alexander.deucher@amd.com>
Signed-off-by: Dave Airlie <airlied@redhat.com>
along with the capability reporting.
Reviewed-by: Alex Deucher <alexander.deucher@amd.com>
Signed-off-by: Dave Airlie <airlied@redhat.com>
include/drm/drm.h | patch | blob | history | |
xf86drm.c | patch | blob | history | |
xf86drm.h | patch | blob | history |
diff --git a/include/drm/drm.h b/include/drm/drm.h
index 42133bced477c15f043797d9670f92f42cf0f990..a847689f22d5bd901be8381278695a92d94a7d52 100644 (file)
--- a/include/drm/drm.h
+++ b/include/drm/drm.h
#define DRM_IOCTL_UNLOCK DRM_IOW( 0x2b, struct drm_lock)
#define DRM_IOCTL_FINISH DRM_IOW( 0x2c, struct drm_lock)
+#define DRM_IOCTL_PRIME_HANDLE_TO_FD DRM_IOWR(0x2d, struct drm_prime_handle)
+#define DRM_IOCTL_PRIME_FD_TO_HANDLE DRM_IOWR(0x2e, struct drm_prime_handle)
+
#define DRM_IOCTL_AGP_ACQUIRE DRM_IO( 0x30)
#define DRM_IOCTL_AGP_RELEASE DRM_IO( 0x31)
#define DRM_IOCTL_AGP_ENABLE DRM_IOW( 0x32, struct drm_agp_mode)
#define DRM_IOCTL_SG_ALLOC DRM_IOWR(0x38, struct drm_scatter_gather)
#define DRM_IOCTL_SG_FREE DRM_IOW( 0x39, struct drm_scatter_gather)
-#define DRM_IOCTL_PRIME_HANDLE_TO_FD DRM_IOWR(0x2d, struct drm_prime_handle)
-#define DRM_IOCTL_PRIME_FD_TO_HANDLE DRM_IOWR(0x2e, struct drm_prime_handle)
-
#define DRM_IOCTL_WAIT_VBLANK DRM_IOWR(0x3a, union drm_wait_vblank)
#define DRM_IOCTL_UPDATE_DRAW DRM_IOW(0x3f, struct drm_update_draw)
#define DRM_CAP_VBLANK_HIGH_CRTC 0x2
#define DRM_CAP_DUMB_PREFERRED_DEPTH 0x3
#define DRM_CAP_DUMB_PREFER_SHADOW 0x4
+#define DRM_CAP_PRIME 0x5
+
+#define DRM_PRIME_CAP_IMPORT 0x1
+#define DRM_PRIME_CAP_EXPORT 0x2
/* typedef area */
typedef struct drm_clip_rect drm_clip_rect_t;
diff --git a/xf86drm.c b/xf86drm.c
index 6ea068f4627fd7ce3ce649f7be05fed56cfd3e0a..2a74c807cc61c8d241eb7c1bc8a4da24f26f9e1a 100644 (file)
--- a/xf86drm.c
+++ b/xf86drm.c
return strdup(name);
}
+
+int drmPrimeHandleToFD(int fd, uint32_t handle, uint32_t flags, int *prime_fd)
+{
+ struct drm_prime_handle args;
+ int ret;
+
+ args.handle = handle;
+ args.flags = flags;
+ ret = drmIoctl(fd, DRM_IOCTL_PRIME_HANDLE_TO_FD, &args);
+ if (ret)
+ return ret;
+
+ *prime_fd = args.fd;
+ return 0;
+}
+
+int drmPrimeFDToHandle(int fd, int prime_fd, uint32_t *handle)
+{
+ struct drm_prime_handle args;
+ int ret;
+
+ args.fd = prime_fd;
+ args.flags = 0;
+ ret = drmIoctl(fd, DRM_IOCTL_PRIME_FD_TO_HANDLE, &args);
+ if (ret)
+ return ret;
+
+ *handle = args.handle;
+ return 0;
+}
+
diff --git a/xf86drm.h b/xf86drm.h
index 76eb94e2bc143729ede5203da4369171e7dabc86..5ecb2846591427de86140294acf4f23547ebd089 100644 (file)
--- a/xf86drm.h
+++ b/xf86drm.h
extern char *drmGetDeviceNameFromFd(int fd);
+extern int drmPrimeHandleToFD(int fd, uint32_t handle, uint32_t flags, int *prime_fd);
+extern int drmPrimeFDToHandle(int fd, int prime_fd, uint32_t *handle);
+
#if defined(__cplusplus) || defined(c_plusplus)
}
#endif