modetest: add drm_plane support
authorRob Clark <rob@ti.com>
Thu, 15 Dec 2011 03:06:43 +0000 (21:06 -0600)
committerRob Clark <rob@ti.com>
Tue, 3 Apr 2012 21:48:56 +0000 (16:48 -0500)
Signed-off-by: Rob Clark <rob@ti.com>
tests/modetest/modetest.c

index 1e4ec915eea0adf2c9b6993a0608b88c037f9de6..2936de07b6c1454fe3022b5b1c409b297ea61b87 100644 (file)
@@ -51,6 +51,7 @@
 
 #include "xf86drm.h"
 #include "xf86drmMode.h"
+#include "drm_fourcc.h"
 #include "libkms.h"
 
 #ifdef HAVE_CAIRO
@@ -267,6 +268,49 @@ void dump_framebuffers(void)
        printf("\n");
 }
 
+static void dump_planes(void)
+{
+       drmModePlaneRes *plane_resources;
+       drmModePlane *ovr;
+       int i, j;
+
+       plane_resources = drmModeGetPlaneResources(fd);
+       if (!plane_resources) {
+               fprintf(stderr, "drmModeGetPlaneResources failed: %s\n",
+                       strerror(errno));
+               return;
+       }
+
+       printf("Planes:\n");
+       printf("id\tcrtc\tfb\tCRTC x,y\tx,y\tgamma size\n");
+       for (i = 0; i < plane_resources->count_planes; i++) {
+               ovr = drmModeGetPlane(fd, plane_resources->planes[i]);
+               if (!ovr) {
+                       fprintf(stderr, "drmModeGetPlane failed: %s\n",
+                               strerror(errno));
+                       continue;
+               }
+
+               printf("%d\t%d\t%d\t%d,%d\t\t%d,%d\t%d\n",
+                      ovr->plane_id, ovr->crtc_id, ovr->fb_id,
+                      ovr->crtc_x, ovr->crtc_y, ovr->x, ovr->y,
+                      ovr->gamma_size);
+
+               if (!ovr->count_formats)
+                       continue;
+
+               printf("  formats:");
+               for (j = 0; j < ovr->count_formats; j++)
+                       printf(" %4.4s", (char *)&ovr->formats[j]);
+               printf("\n");
+
+               drmModeFreePlane(ovr);
+       }
+       printf("\n");
+
+       return;
+}
+
 /*
  * Mode setting with the kernel interfaces is a bit of a chore.
  * First you have to find the connector in question and make sure the
@@ -280,11 +324,18 @@ struct connector {
        drmModeModeInfo *mode;
        drmModeEncoder *encoder;
        int crtc;
+       int pipe;
        unsigned int fb_id[2], current_fb_id;
        struct timeval start;
 
        int swap_count;
-};     
+};
+
+struct plane {
+       uint32_t con_id;  /* the id of connector to bind to */
+       uint32_t w, h;
+       unsigned int fb_id;
+};
 
 static void
 connector_find_mode(struct connector *c)
@@ -351,6 +402,15 @@ connector_find_mode(struct connector *c)
 
        if (c->crtc == -1)
                c->crtc = c->encoder->crtc_id;
+
+       /* and figure out which crtc index it is: */
+       for (i = 0; i < resources->count_crtcs; i++) {
+               if (c->crtc == resources->crtcs[i]) {
+                       c->pipe = i;
+                       break;
+               }
+       }
+
 }
 
 static struct kms_bo *
@@ -534,13 +594,83 @@ page_flip_handler(int fd, unsigned int frame,
        }
 }
 
+static int
+set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
+{
+       drmModePlaneRes *plane_resources;
+       drmModePlane *ovr;
+       uint32_t handles[4], pitches[4], offsets[4] = {0}; /* we only use [0] */
+       uint32_t plane_id = 0;
+       struct kms_bo *plane_bo;
+       uint32_t plane_flags = 0;
+       int i, crtc_x, crtc_y, crtc_w, crtc_h;
+
+       /* find an unused plane which can be connected to our crtc */
+       plane_resources = drmModeGetPlaneResources(fd);
+       if (!plane_resources) {
+               fprintf(stderr, "drmModeGetPlaneResources failed: %s\n",
+                       strerror(errno));
+               return -1;
+       }
+
+       for (i = 0; i < plane_resources->count_planes && !plane_id; i++) {
+               ovr = drmModeGetPlane(fd, plane_resources->planes[i]);
+               if (!ovr) {
+                       fprintf(stderr, "drmModeGetPlane failed: %s\n",
+                               strerror(errno));
+                       return -1;
+               }
+
+               if ((ovr->possible_crtcs & (1 << c->pipe)) && !ovr->crtc_id)
+                       plane_id = ovr->plane_id;
+
+               drmModeFreePlane(ovr);
+       }
+
+       if (!plane_id) {
+               fprintf(stderr, "failed to find plane!\n");
+               return -1;
+       }
+
+       /* TODO.. would be nice to test YUV overlays.. */
+       if (create_test_buffer(kms, p->w, p->h, &pitches[0], &plane_bo))
+               return -1;
+
+       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+
+       /* just use single plane format for now.. */
+       if (drmModeAddFB2(fd, p->w, p->h, DRM_FORMAT_XRGB8888,
+                       handles, pitches, offsets, &p->fb_id, plane_flags)) {
+               fprintf(stderr, "failed to add fb: %s\n", strerror(errno));
+               return -1;
+       }
+
+       /* ok, boring.. but for now put in middle of screen: */
+       crtc_x = c->mode->hdisplay / 3;
+       crtc_y = c->mode->vdisplay / 3;
+       crtc_w = crtc_x;
+       crtc_h = crtc_y;
+
+       /* note src coords (last 4 args) are in Q16 format */
+       if (drmModeSetPlane(fd, plane_id, c->crtc, p->fb_id,
+                           plane_flags, crtc_x, crtc_y, crtc_w, crtc_h,
+                           0, 0, p->w << 16, p->h << 16)) {
+               fprintf(stderr, "failed to enable plane: %s\n",
+                       strerror(errno));
+               return -1;
+       }
+
+       return 0;
+}
+
 static void
-set_mode(struct connector *c, int count, int page_flip)
+set_mode(struct connector *c, int count, struct plane *p, int plane_count,
+               int page_flip)
 {
        struct kms_driver *kms;
        struct kms_bo *bo, *other_bo;
        unsigned int fb_id, other_fb_id;
-       int i, ret, width, height, x, stride;
+       int i, j, ret, width, height, x, stride;
        unsigned handle;
        drmEventContext evctx;
 
@@ -593,6 +723,12 @@ set_mode(struct connector *c, int count, int page_flip)
                        fprintf(stderr, "failed to set mode: %s\n", strerror(errno));
                        return;
                }
+
+               /* if we have a plane/overlay to show, set that up now: */
+               for (j = 0; j < plane_count; j++)
+                       if (p[j].con_id == c[i].id)
+                               if (set_plane(kms, &c[i], &p[j]))
+                                       return;
        }
 
        if (!page_flip)
@@ -676,19 +812,20 @@ set_mode(struct connector *c, int count, int page_flip)
 
 extern char *optarg;
 extern int optind, opterr, optopt;
-static char optstr[] = "ecpmfs:v";
+static char optstr[] = "ecpmfs:P:v";
 
 void usage(char *name)
 {
        fprintf(stderr, "usage: %s [-ecpmf]\n", name);
        fprintf(stderr, "\t-e\tlist encoders\n");
        fprintf(stderr, "\t-c\tlist connectors\n");
-       fprintf(stderr, "\t-p\tlist CRTCs (pipes)\n");
+       fprintf(stderr, "\t-p\tlist CRTCs and planes (pipes)\n");
        fprintf(stderr, "\t-m\tlist modes\n");
        fprintf(stderr, "\t-f\tlist framebuffers\n");
        fprintf(stderr, "\t-v\ttest vsynced page flipping\n");
        fprintf(stderr, "\t-s <connector_id>:<mode>\tset a mode\n");
        fprintf(stderr, "\t-s <connector_id>@<crtc_id>:<mode>\tset a mode\n");
+       fprintf(stderr, "\t-P <connector_id>:<w>x<h>\tset a plane\n");
        fprintf(stderr, "\n\tDefault is to dump all info.\n");
        exit(0);
 }
@@ -719,12 +856,13 @@ static int page_flipping_supported(int fd)
 int main(int argc, char **argv)
 {
        int c;
-       int encoders = 0, connectors = 0, crtcs = 0, framebuffers = 0;
+       int encoders = 0, connectors = 0, crtcs = 0, planes = 0, framebuffers = 0;
        int test_vsync = 0;
        char *modules[] = { "i915", "radeon", "nouveau", "vmwgfx", "omapdrm" };
        char *modeset = NULL;
-       int i, count = 0;
+       int i, count = 0, plane_count = 0;
        struct connector con_args[2];
+       struct plane plane_args[2];
        
        opterr = 0;
        while ((c = getopt(argc, argv, optstr)) != -1) {
@@ -737,6 +875,7 @@ int main(int argc, char **argv)
                        break;
                case 'p':
                        crtcs = 1;
+                       planes = 1;
                        break;
                case 'm':
                        modes = 1;
@@ -760,6 +899,14 @@ int main(int argc, char **argv)
                                usage(argv[0]);
                        count++;                                      
                        break;
+               case 'P':
+                       if (sscanf(optarg, "%d:%dx%d",
+                                       &plane_args[plane_count].con_id,
+                                       &plane_args[plane_count].w,
+                                       &plane_args[plane_count].h) != 3)
+                               usage(argv[0]);
+                       plane_count++;
+                       break;
                default:
                        usage(argv[0]);
                        break;
@@ -767,7 +914,7 @@ int main(int argc, char **argv)
        }
 
        if (argc == 1)
-               encoders = connectors = crtcs = modes = framebuffers = 1;
+               encoders = connectors = crtcs = planes = modes = framebuffers = 1;
 
        for (i = 0; i < ARRAY_SIZE(modules); i++) {
                printf("trying to load module %s...", modules[i]);
@@ -801,10 +948,11 @@ int main(int argc, char **argv)
        dump_resource(encoders);
        dump_resource(connectors);
        dump_resource(crtcs);
+       dump_resource(planes);
        dump_resource(framebuffers);
 
        if (count > 0) {
-               set_mode(con_args, count, test_vsync);
+               set_mode(con_args, count, plane_args, plane_count, test_vsync);
                getchar();
        }