summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3b04c73)
raw | patch | inline | side by side (parent: 3b04c73)
author | Javier Jardón <javier.jardon@codethink.co.uk> | |
Wed, 9 Feb 2011 13:28:20 +0000 (13:28 +0000) | ||
committer | Chris Wilson <chris@chris-wilson.co.uk> | |
Mon, 21 Mar 2011 13:43:43 +0000 (13:43 +0000) |
Replace some deprecated autoconf macros and use the new libtool
syntax
syntax
Makefile.am | patch | blob | history | |
autogen.sh | patch | blob | history | |
configure.ac | patch | blob | history | |
m4/.gitignore | [new file with mode: 0644] | patch | blob |
diff --git a/Makefile.am b/Makefile.am
index 25d174707464119dadecc602b9f933ac5c8b4dd5..a4d07f426af65b3f7def31e7f8723ee4be2208ce 100644 (file)
--- a/Makefile.am
+++ b/Makefile.am
# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
-AUTOMAKE_OPTIONS = foreign
+ACLOCAL_AMFLAGS = -I m4 ${ACLOCAL_FLAGS}
DISTCHECK_CONFIGURE_FLAGS = --enable-nouveau-experimental-api --enable-radeon-experimental-api
diff --git a/autogen.sh b/autogen.sh
index 904cd6746c8734b2c33e3f80773d4759715d2f6e..30d679f43341b0e683aa38bd22009e400c632ab4 100755 (executable)
--- a/autogen.sh
+++ b/autogen.sh
#! /bin/sh
-srcdir=`dirname $0`
-test -z "$srcdir" && srcdir=.
-
-ORIGDIR=`pwd`
-cd $srcdir
-
-autoreconf -v --install || exit 1
-cd $ORIGDIR || exit $?
-
-$srcdir/configure --enable-maintainer-mode "$@"
+test -n "$srcdir" || srcdir=`dirname "$0"`
+test -n "$srcdir" || srcdir=.
+autoreconf --force --install --verbose "$srcdir"
+test -n "$NOCONFIGURE" || "$srcdir/configure" "$@"
diff --git a/configure.ac b/configure.ac
index 19982041834cadd7d8d7274a5c3f750f935669d5..e1bb079bcd46310aa98f8e8486ed26052a32b691 100644 (file)
--- a/configure.ac
+++ b/configure.ac
# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
-AC_PREREQ(2.60)
-AC_INIT([libdrm], 2.4.24, [dri-devel@lists.sourceforge.net], libdrm)
-AC_USE_SYSTEM_EXTENSIONS
+AC_PREREQ([2.63])
+AC_INIT([libdrm],
+ [2.4.24],
+ [https://bugs.freedesktop.org/enter_bug.cgi?product=DRI],
+ [libdrm])
+
+AC_CONFIG_HEADERS([config.h])
AC_CONFIG_SRCDIR([Makefile.am])
-AM_INIT_AUTOMAKE([dist-bzip2])
+AC_CONFIG_MACRO_DIR([m4])
+AC_CONFIG_AUX_DIR([build-aux])
+
+AM_INIT_AUTOMAKE([1.10 foreign dist-bzip2])
+AM_MAINTAINER_MODE([enable])
-AM_CONFIG_HEADER([config.h])
+# Enable quiet compiles on automake 1.11.
+m4_ifdef([AM_SILENT_RULES], [AM_SILENT_RULES([yes])])
-AC_DISABLE_STATIC
-AC_PROG_LIBTOOL
+# Check for programs
AC_PROG_CC
-AC_HEADER_STDC
+AC_USE_SYSTEM_EXTENSIONS
AC_SYS_LARGEFILE
AC_FUNC_ALLOCA
-# Enable quiet compiles on automake 1.11.
-m4_ifdef([AM_SILENT_RULES], [AM_SILENT_RULES([yes])])
+# Initialize libtool
+LT_PREREQ([2.2])
+LT_INIT([disable-static])
+
PKG_CHECK_MODULES(PTHREADSTUBS, pthread-stubs)
AC_SUBST(PTHREADSTUBS_CFLAGS)
pkgconfigdir=${libdir}/pkgconfig
AC_SUBST(pkgconfigdir)
-AC_ARG_ENABLE(udev, AS_HELP_STRING([--enable-udev],
- [Enable support for using udev instead of mknod (default: disabled)]),
- [UDEV=$enableval], [UDEV=no])
+AC_ARG_ENABLE([udev],
+ [AS_HELP_STRING([--enable-udev],
+ [Enable support for using udev instead of mknod (default: disabled)])],
+ [UDEV=$enableval], [UDEV=no])
AC_ARG_ENABLE(libkms,
AS_HELP_STRING([--disable-libkms],
[
drm_cv_atomic_primitives="none"
- AC_TRY_LINK([
+ AC_LINK_IFELSE([AC_LANG_PROGRAM([[
int atomic_add(int i) { return __sync_fetch_and_add (&i, 1); }
int atomic_cmpxchg(int i, int j, int k) { return __sync_val_compare_and_swap (&i, j, k); }
- ], [],
- drm_cv_atomic_primitives="Intel"
- )
+ ]],[[]])],
+ [drm_cv_atomic_primitives="Intel"],[])
if test "x$drm_cv_atomic_primitives" = "xnone"; then
AC_CHECK_HEADER([atomic_ops.h], drm_cv_atomic_primitives="libatomic-ops")
AC_SUBST(kernel_source)
AC_SUBST(WARN_CFLAGS)
-AC_OUTPUT([
+AC_CONFIG_FILES([
Makefile
libkms/Makefile
libkms/libkms.pc
include/Makefile
include/drm/Makefile
libdrm.pc])
+AC_OUTPUT
echo ""
echo "$PACKAGE_STRING will be compiled with:"
diff --git a/m4/.gitignore b/m4/.gitignore
--- /dev/null
+++ b/m4/.gitignore
@@ -0,0 +1,5 @@
+libtool.m4
+lt~obsolete.m4
+ltoptions.m4
+ltsugar.m4
+ltversion.m4