]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - bsd-core
Fix typo in i915 pipe_from_crtc_id ioctl struct name
[glsdk/libdrm.git] / bsd-core /
2009-03-31 Robert NolandMove drm_vblank_cleanup() after lastclose.
2009-03-16 Robert NolandFreeBSD: Set up the nouveau build infrastructure
2009-03-16 Robert NolandFreeBSD: Add support for matching solely on vedor id.
2009-03-16 Robert NolandFreeBSD: Improve the debug output of drm_mmap().
2009-03-16 Robert NolandFreeBSD: Add list_for_each_prev() to our bank of compat...
2009-03-16 Robert NolandFreeBSD: Don't set the PZERO flag to mtx_sleep.
2009-03-16 Robert NolandFreeBSD: use flsl() instead of ffsl().
2009-03-16 Robert NolandFreeBSD: Minor code cleanup.
2009-03-16 Robert NolandFreeBSD: Increase MAX_PCI_RESOURCE
2009-03-16 Robert NolandFreeBSD: Cast map handles to vm_offset_t
2009-03-09 Robert NolandFreeBSD: Fix the printing of maps on amd64/i386 to...
2009-03-09 Robert NolandFreeBSD: Fix up the flags for bus_dmamem here as well.
2009-03-09 Robert NolandFreeBSD: Fix up the flags to bus_dmamem_*
2009-03-09 vehemensFreeBSD use kdev for kernel device name
2009-03-05 Robert NolandFreeBSD: Rework DRM_[DEBUG,ERROR,INFO] macros a bit.
2009-03-05 Robert NolandFreeBSD: Garbage collect entries from pcireg.h since...
2009-03-05 Robert NolandFreeBSD: We only want drm to ever attach to the primary...
2009-03-05 Robert NolandFreeBSD: rework drm_scatter.c which allocates scatter...
2009-02-28 Robert NolandFreeBSD: Introduce a kernel tuneable to disable msi...
2009-02-28 Robert NolandMove vblank_init to driver load time.
2009-02-27 Robert NolandFreeBSD: Fix up some ioctl permissions issues missed...
2009-02-25 Robert Nolandi915: Backport jbarnes gm45 vblank counter patch.
2009-02-24 Robert NolandFreeBSD: Drop the Giant lock.
2009-02-24 Robert NolandFreeBSD: Turn on msi
2009-02-24 Robert NolandFreeBSD: Add some vblank related debugging and replace...
2009-02-24 Robert Nolandi915: This was part of a sync to the intel driver at...
2009-02-24 Robert NolandFreeBSD: Rip out the locked task support now that i915...
2009-02-24 Robert NolandFreeBSD: There is no compelling reason to hold the...
2009-02-24 Robert NolandFreeBSD: Don't set PZERO in mtx_sleep.
2009-02-24 Robert NolandFreeBSD: Set MAP_NOSYNC on mmaps.
2008-12-23 Robert Noland[FreeBSD] Fix build on FreeBSD after modesetting import.
2008-11-19 Jesse BarnesMerge branch 'modesetting-gem' of ssh://git.freedesktop...
2008-11-13 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-10-23 Robert Noland[FreeBSD] We should use dev2unit() rather than minor()
2008-10-23 Robert Noland[FreeBSD] This check isn't correct and causes at least...
2008-10-10 Robert Noland[FreeBSD] Plug memory leak in drm_rmdraw() and drm_draw...
2008-10-10 Robert Noland[FreeBSD] Rework all of the memory allocations
2008-10-10 Robert Noland[FreeBSD] Fix linux list compat list_for_each_safe()
2008-10-03 Robert Noland[FreeBSD] Don't explicitly bzero driver softc.
2008-10-03 Robert Noland[FreeBSD] Use M_WAITOK when allocating driver memory.
2008-10-03 Robert Noland[FreeBSD] Do a bit of optimization on drm_order()
2008-10-02 Robert NolandUse devfs_get_cdevpriv in mmap as well.
2008-09-30 Dave AirlieMerge remote branch 'origin/modesetting-gem' into modes...
2008-09-30 Dave AirlieMerge remote branch 'origin/master' into modesetting-gem
2008-09-18 Robert Noland[FreeBSD] Convert to using cdevpriv for file_priv tracking
2008-09-11 vehemensRemove incomplete and obsolete free/net/open code.
2008-09-08 Robert Noland[FreeBSD] We need to call drm_detach before we free...
2008-09-07 Robert Noland[FreeBSD] Implement drm_ioremap_wc() to set a range...
2008-09-07 Robert Noland[FreeBSD] IGP gart needs to be un-cached.
2008-09-07 vehemensFree temp_pagelist on error. Free in reverse order...
2008-09-06 vehemensPass lock data like linux and open.
2008-09-06 vehemensMove order to end like linux.
2008-09-06 vehemensStyle white space cleanup part 2.
2008-09-06 Robert Noland[FreeBSD] Ensure that drm_pci_alloc is never called...
2008-09-05 vehemensReorder lock functions like linux.
2008-09-05 vehemensStyle white space cleanup.
2008-09-05 vehemensNeed M_NOWAIT for malloc.
2008-08-29 vehemens[FreeBSD] Use driver features macros and flags
2008-08-29 vehemens[FreeBSD] Convert drm_driver to a pointer like linux.
2008-08-29 vehemens[FreeBSD] Replace typedefs on bsd.
2008-08-29 vehemens[FreeBSD] Catch up to vblank rework for via.
2008-08-29 vehemens[FreeBSD] Correct debug message
2008-08-29 Robert Noland[FreeBSD] Fix a couple of locking problems.
2008-08-29 Robert Noland[FreeBSD] Increase debugging output for vblank code.
2008-08-28 Tomas CarneckyFix drm_realloc when you're reallocing into something...
2008-08-24 Robert Noland[FreeBSD] Add drm_drawable_free_all()
2008-08-24 Robert Noland[FreeBSD] Fix long standing memory leak in drm_remove_m...
2008-08-24 vehemens[FreeBSD] Move vblank bits into their own structure.
2008-08-24 vehemens[FreeBSD] Fix lock leak.
2008-08-13 Dave AirlieMerge branch 'radeon-gem-cs' into modesetting-gem
2008-08-13 Jesse BarnesMerge branch 'modesetting-101' into modesetting-gem
2008-07-31 Kristian HøgsbergMerge commit 'origin/master' into modesetting-gem
2008-07-29 Eric AnholtMerge commit 'origin/master' into drm-gem
2008-07-25 Robert Noland[FreeBSD] Duh, we need to actually define the drm_modes...
2008-07-24 Robert Noland[FreeBSD] Catch up to linux on vblank-rework
2008-07-21 Robert Noland[FreeBSD] Improve upper_32_bits define.
2008-07-17 Robert Noland[FreeBSD] drm_irq.c updates for vblank fixes.
2008-07-17 Robert NolandFreeBSD: Fix radeon build
2008-07-17 Owain Gordon AinsworthBSD: change drm_locked_task*() to use the same scheme...
2008-07-15 Robert Noland[FreeBSD] We aren't allowed to hold locks over bus_dma_...
2008-06-13 Robert Noland[FreeBSD] Fix another lock leak
2008-06-08 Robert NolandI915 suspend/resume for FreeBSD
2008-06-08 Robert Noland[FreeBSD] Rework ati_pcigart.c
2008-06-08 Robert Noland[FreeBSD] We need to request busmastering support.
2008-06-08 Robert Noland[FreeBSD] Incorporate vblank fixes for bsd.
2008-06-08 Robert Noland[FreeBSD] Forgot to call mtx_destroy on all the locks...
2008-06-08 Robert Noland[FreeBSD] Remove the locks in the vblank_disable_fn
2008-06-08 Robert Noland[FreeBSD] Go back to using vbl_lock and move init/destr...
2008-06-02 Robert Noland[FreeBSD] Declare vblank_disable_fn callout MPSAFE.
2008-06-02 Robert Noland[FreeBSD] Get rid of vbl_lock and re-use irq_lock.
2008-06-01 Robert Noland[FreeBSD] Add symlink for radeon_microcode.h
2008-06-01 Robert Noland[FreeBSD] Call drm_vblank_cleanup during irq uninstall
2008-05-30 Eric AnholtMerge commit 'origin/master' into drm-gem
2008-05-28 Alan HourihaneMerge branch 'master' of git+ssh://git.freedesktop...
2008-05-27 Owain Ainsworth[BSD] Move unlock in drm_vm.c from accidental platform...
2008-05-27 Owain Ainsworth[BSD] Fix lock leak in drm_update_draw malloc failure...
2008-05-27 Owain Ainsworth[BSD] Fix lock leaks in error paths in drm_bufs.c.
2008-05-27 Owain Ainsworth[BSD] Remove superfluous recursive locking in drm_add_m...
2008-05-27 Robert Noland[FreeBSD] Add vblank-rework support and get drivers...
2008-05-27 Eric Anholt[FreeBSD] Convert from drm_device_t to struct drm_devic...
next