]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - include/drm/drm.h
libdrm: add prime fd->handle and handle->fd interfaces
[glsdk/libdrm.git] / include / drm / drm.h
2012-07-16 Dave Airlielibdrm: add prime fd->handle and handle->fd interfaces
2012-07-16 Dave Airlielibdrm: add missing caps from kernel to drm.h
2012-06-08 Paulo ZanoniAdd support for generic object properties IOCTLs
2012-04-11 Rob Clarklibdrm: update drm headers from kernel for prime/dmabuf
2011-12-13 Jesse Barneslibdrm: update drm headers from kernel, including new...
2011-04-04 Ilija Hadziclibdrm: (revised) vblank wait on crtc > 1
2011-03-04 Ben SkeggsImplement drmGetCap() to query device/driver capabilities
2011-03-04 Dave Airliedrm: add dumb interface
2010-08-26 Eric AnholtAvoid use of c++ reserved keyword "virtual" when using...
2010-05-12 Kristian HøgsbergPull in new kernel headers
2009-12-02 Jakob BornecrantzMerge branch 'modesetting-dirty-libdrm'
2009-12-03 Jesse BarnesMerge branch 'pageflip' of git://people.freedesktop...
2009-12-02 Jakob BornecrantzChange the number on the dirty ioctl to match upstream
2009-11-26 Jakob BornecrantzBring dirty code from old branch
2009-11-24 Robert NolandMore fixups to allow mesa to build
2009-11-24 Robert NolandFinish fixing the build on FreeBSD
2009-11-23 Kristian HøgsbergFix build on *BSD
2009-11-20 Kristian HøgsbergMerge remote branch 'origin/master' into libdrm
2009-11-17 Kristian HøgsbergCopy headers from kernel v2.6.32-rc6-130-g5b8f0be