DEBIAN: debianization
[glsdk/libdrm.git] / include /
2012-08-10 Eric Anholtintel: Import updated i915_drm.h.
2012-07-16 Dave Airlielibdrm: add prime fd->handle and handle->fd interfaces
2012-07-16 Dave Airlielibdrm: add missing caps from kernel to drm.h
2012-06-27 Ben Widawskyintel: updated header for contexts
2012-06-08 Rob ClarkAdd support for bitmask properties
2012-06-08 Paulo ZanoniAdd support for generic object properties IOCTLs
2012-06-06 Ben Widawskyintel: wait render header updates
2012-06-06 Ben Widawskyintel: sanitize i915_drm.h
2012-04-11 Rob Clarklibdrm: update drm headers from kernel for prime/dmabuf
2012-03-06 Alan CoopersmithMake drm/drm_fourcc.h portable to non-linux platforms
2012-02-01 Jerome Glisseradeon: add surface allocator helper v10
2012-02-01 Eugeni Dodonovintel: query for LLC support
2012-01-09 Jesse Barnesintel: add sprite ioctl defines and struct for i915...
2012-01-04 Eric Anholtintel: Update for new i915_drm.h defines.
2011-12-13 Jesse Barneslibdrm: update drm headers from kernel, including new...
2011-04-04 Ilija Hadziclibdrm: (revised) vblank wait on crtc > 1
2011-03-29 Dave Airliedrm_mode: fix types on recently added ioctls
2011-03-04 Ben SkeggsImplement drmGetCap() to query device/driver capabilities
2011-03-04 Dave Airliedrm: add dumb interface
2011-03-01 Chris Wilsonintel: Add I915_PARAM_HAS_RELAXED_DELTA
2010-12-19 Chris Wilsonintel: Export CONSTANT_BUFFER addressing mode
2010-10-29 Chris Wilsonintel: enable relaxed fence allocation for i915
2010-10-26 Chris Wilsonintel: Prepare for BLT ring split.
2010-10-21 Francisco Jereznouveau: Define the HAS_PAGEFLIP getparam.
2010-10-12 Francisco Jereznouveau: Define buffer object usage flags.
2010-08-26 Eric AnholtAvoid use of c++ reserved keyword "virtual" when using...
2010-08-03 Dave AirlieCopy headers from kernel drm-core-next
2010-06-06 Zou Nan haiintel: Add support for kernel multi-ringbuffer API.
2010-05-12 Kristian HøgsbergPull in new kernel headers
2010-03-17 Julien CristauInstall headers to $(includedir)/libdrm
2010-03-02 Jesse Barneslibdrm/intel: execbuf2 support
2010-02-18 Jakob Bornecrantzvmwgfx: Update kernel header
2010-02-18 Marek Olšákradeon: add square-tiling flag
2010-02-16 Ben Skeggsnouveau: bump MAX_PUSH to 512
2010-02-16 Luca Barbierinouveau: interface changes for 0.0.16 DRM
2010-01-27 Marcin Kościelnickinouveau: Update nouveau_drm.h
2010-01-05 Jakob BornecrantzMerge branch 'master' into libkms-master
2010-01-05 Jakob Bornecrantzvmwgfx: Add experimental vmwgfx kernel header
2009-12-02 Jakob BornecrantzMerge branch 'modesetting-dirty-libdrm'
2009-12-03 Jesse BarnesMerge branch 'pageflip' of git://people.freedesktop...
2009-12-02 Jakob BornecrantzChange the number on the dirty ioctl to match upstream
2009-11-30 Jakob BornecrantzChange the dirty ioctl a bit and comment it
2009-11-26 Jakob BornecrantzBring dirty code from old branch
2009-11-24 Robert NolandMore fixups to allow mesa to build
2009-11-24 Robert NolandFinish fixing the build on FreeBSD
2009-11-23 Kristian HøgsbergFix build on *BSD
2009-11-23 Kristian HøgsbergDrop duplicated radeon_*.h files in include/drm
2009-11-21 Kristian HøgsbergPut mach64_drm.h back in to avoid breaking mesa build
2009-11-21 Kristian HøgsbergInstall kernel headers in ${includedir}/drm
2009-11-20 Pekka Paalanennouveau: fix DRM headers
2009-11-20 Kristian HøgsbergMerge remote branch 'origin/master' into libdrm
2009-11-17 Kristian HøgsbergFix typo in i915 pipe_from_crtc_id ioctl struct name
2009-11-17 Kristian HøgsbergCopy headers from kernel v2.6.32-rc6-130-g5b8f0be