]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - intel/intel_bufmgr.h
intel: wait render timeout implementation
[glsdk/libdrm.git] / intel / intel_bufmgr.h
2012-06-27 Ben Widawskyintel: wait render timeout implementation
2012-05-10 Paul Berryintel: Add the ability to supply annotations for .aub...
2012-03-10 Eric Anholtintel: Add support for (possibly) unsynchronized maps.
2012-03-10 Eric Anholtintel: Bump the copyright dates on the bufmgr files.
2012-03-10 Eric Anholtintel: Add .aub file output support.
2012-03-10 Kenneth Graunkeintel: Add support for overriding the PCI ID via an...
2012-01-04 Eric Anholtintel: Add an interface for setting the output file...
2011-12-30 Eric Anholtintel: Get intel_decode.c minimally building.
2011-12-05 Chris Wilsonintel: Add an interface to limit vma caching
2011-10-28 Eric Anholtintel: Add an interface for removing relocs after they...
2011-06-04 Chris Wilsonintel: Add interface to query aperture sizes.
2010-12-19 Chris Wilsonintel: Export CONSTANT_BUFFER addressing mode
2010-11-25 Chris Wilsonintel: Add a forward declaration of struct drm_clip_rect
2010-08-26 Eric AnholtAvoid use of c++ reserved keyword "virtual" when using...
2010-06-06 Zou Nan haiintel: Add support for kernel multi-ringbuffer API.
2010-05-11 Chris Wilsonintel: query whether a buffer is reusable.
2010-03-02 Jesse Barneslibdrm/intel: execbuf2 support
2009-12-03 Jesse BarnesMerge branch 'pageflip' of git://people.freedesktop...
2009-11-20 Kristian HøgsbergMerge remote branch 'origin/master' into libdrm
2009-11-17 Kristian HøgsbergMove libdrm/ up one level