]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - libkms
modetest: print more about our properties
[glsdk/libdrm.git] / libkms /
2011-05-14 Chris Wilsonlibkms: All current BO_TYPE are 32bpp
2011-03-04 Dave Airlielibkms: add dumb support
2011-02-17 nobledlibkms/radeon: Add backend
2010-06-01 Daniel Stonelibkms: Fix include paths
2010-02-28 Marcin Kościelnickilibkms/nouveau: Add support
2010-02-28 Marcin Kościelnickilibkms/intel: Throw out unused intel_bo fields.
2010-02-18 Jakob Bornecrantzlibkms: Use a standard version number
2010-02-18 Jakob Bornecrantzlibkms: Add missing include file to libkms source
2010-01-28 Jakob Bornecrantzlibkms: Rework interface to not duplicate fields from...
2010-01-23 Jakob Bornecrantzlibkms: Fix return value in vmwgfx_bo_create
2010-01-15 Jakob Bornecrantzlibkms: Fix multiple map unmap in vmwgfx and add commen...
2010-01-12 Jakob Bornecrantzlibkms: Use sysfs instead of udev to find driver
2010-01-08 Jakob Bornecrantzlibkms/intel: Don't fail to create bo if we fail to...
2010-01-08 Jakob Bornecrantzlibkms: Add intel backend
2010-01-08 Jakob Bornecrantzlibkms: Pick driver backend via pci id that we get...
2010-01-05 Jakob Bornecrantzlibkms: Make vmwgfx optional
2010-01-05 Jakob Bornecrantzlibkms: Remove duped vmwgfx_drm.h header
2010-01-05 Jakob BornecrantzMerge branch 'master' into libkms-master
2009-12-14 Jakob Bornecrantzvmwgfx: Fetch the latest header
2009-12-04 Jakob Bornecrantzlibkms: Change destroy api a bit
2009-12-04 Jakob Bornecrantzlibkms: Add libkms