]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - linux-core/i915_gem.c
Merge branch 'drm-gem' into modesetting-gem
[glsdk/libdrm.git] / linux-core / i915_gem.c
2008-08-07 Jesse BarnesMerge branch 'drm-gem' into modesetting-gem
2008-08-06 Keith PackardSwitch from shmem_getpage to read_mapping_page
2008-08-05 Keith Packard[gem-intel] Retiring flush requests should clear flushe...
2008-08-05 Keith Packard[gem-intel] Don't clear write_domain until flush completes
2008-08-01 Kristian HøgsbergMerge commit 'origin/drm-gem' into modesetting-gem
2008-07-31 Kristian HøgsbergMerge commit 'origin/master' into modesetting-gem
2008-07-30 Eric AnholtRevert "Rename drm_mm.c and its fuctions to drm_memrange."
2008-07-29 Eric AnholtMerge commit 'origin/master' into drm-gem
2008-07-28 Eric Anholtintel-gem: Another checkpatch.pl pass.
2008-07-28 Eric Anholtintel-gem: Fix regression tests.
2008-07-28 Eric Anholtintel-gem: Speed up tiled readpixels by tracking which...
2008-07-27 Eric Anholtintel-gem: Move debug-only functions to a separate...
2008-07-25 Dave AirlieMerge remote branch 'origin/modesetting-101' into modes...
2008-07-25 Dave AirlieMerge remote branch 'origin/modesetting-101' into modes...
2008-07-23 Eric Anholtintel-gem: Fix pread math and logic errors.
2008-07-23 Eric Anholtintel-gem: Add a quick hack to reduce clflushing on...
2008-07-23 Eric Anholtintel-gem: Don't do the GTT-pwrite shortcut on tiled...
2008-07-23 Eric Anholtintel-gem: Move /proc debugging to a separate file.
2008-07-21 Eric Anholtintel-gem: Set up HWS when it needs a vaddr during...
2008-07-18 Ian Romanickdrm-gem: Fix build
2008-07-12 Eric Anholtintel-gem: Add two new ioctls for managing tiling on...
2008-07-09 Dave AirlieMerge remote branch 'origin/modesetting-101' into modes...
2008-07-07 Eric Anholt[intel-gem] typo fix in DRM_ERROR
2008-07-07 Kristian HøgsbergMerge commit 'origin/drm-gem' into ms-gem
2008-06-24 Keith Packard[intel-gem] Include drm_compat.h to get kmap_atomic_pro...
2008-06-24 Keith Packard[intel-gem] Recover resources from wedged hardware.
2008-06-24 Keith Packard[intel-gem] pwrite through GTT
2008-06-24 Keith Packard[intel-gem] Include drm_compat.h to get kmap_atomic_pro...
2008-06-23 Keith Packard[intel-gem] Recover resources from wedged hardware.
2008-06-23 Keith Packard[intel-gem] pwrite through GTT
2008-06-21 Keith Packard[intel-gem] Add /proc/dri/*/i915_gem_interrupt
2008-06-21 Keith Packard[intel-gem] Remove unused variable.
2008-06-21 Keith Packard[intel-gem] Use polling in i915_gem_idle instead of...
2008-06-21 Keith Packard[intel-gem] Add intel-specific /proc entries to help...
2008-06-20 Keith Packard[intel-gem] Use shmem_getpage instead of find_or_create...
2008-06-20 Keith Packard[intel-gem] Add DRM_IOCTL_I915_GEM_SW_FINISH to flag...
2008-06-18 Jesse BarnesMerge commit 'origin/drm-gem' into modesetting-gem
2008-06-18 Jesse BarnesMerge branch 'modesetting-101' into modesetting-gem
2008-06-14 Keith Packard[intel-gem] Execute MI_FLUSH in leavevt_ioctl
2008-06-14 Keith Packard[intel-gem] inactive list may contain objects in CPU...
2008-06-14 Keith Packard[intel-gem] BUG_ON active objects in gem_object_unbind
2008-06-14 Keith Packard[intel-gem] Debugging -- verify inactive list invariants
2008-06-14 Keith Packard[intel-gem] whitespace fixes
2008-06-14 Keith Packard[intel-gem] show total GTT space in /proc/dri/*/gem_objects
2008-06-14 Keith Packard[intel-gem] Wait for rendering to complete before unbin...
2008-06-13 Keith Packard[intel-gem] add gtt and pin counts to /proc/dri/*/gem_o...
2008-06-13 Keith Packard[intel-gem] Left the last exec buffer pinned. oops.
2008-06-13 Keith Packard[intel-gem] Pin objects during execbuffer
2008-06-13 Keith Packard[intel-gem] throttle based on frames rather than time...
2008-06-13 Keith Packard[intel-gem] evict_something was failing when wait_reque...
2008-06-13 Keith Packard[intel-gem] Use a delayed_work instead of a timer ...
2008-06-13 Keith Packard[intel-gem] Reorder i915_add_request to schedule work...
2008-06-13 Eric Anholt[gem] Don't require the lock in execbuf now that it...
2008-06-11 Eric Anholt[gem] Remove the drm_client_lock_take in set_domain.
2008-06-11 Jesse BarnesUse GEM in modesetting
2008-06-11 Eric Anholt[gem] Another round of cleanups from checkpatch.pl
2008-06-11 Eric Anholt[gem] Move potentially device-specific ioctls to the...
2008-06-11 Eric Anholt[gem] Remove carefully-sprinkled i915_kernel_lost_conte...
2008-06-11 Jesse BarnesMerge commit 'origin/drm-gem' into modesetting-gem
2008-06-11 Eric Anholt[gem] Manage the ringbuffer from the kernel in the...
2008-06-11 Jesse BarnesMerge commit 'origin/drm-gem' into modesetting-gem
2008-06-06 Keith Packard[intel] remove settable use_mi_batchbuffer_start
2008-06-06 Keith Packard[intel-gem] Use timers to retire requests periodically.
2008-06-06 Keith Packard[intel-gem] Add explicit throttle ioctl
2008-06-06 Keith Packard[intel-gem] Dump error status on wait_request failure
2008-06-02 Keith Packard[intel-gem] reloc_and_validate_object → object_bind_and...
2008-06-02 Keith Packard[intel-gem] Propagate set_domain errors.
2008-05-30 Eric AnholtMerge commit 'origin/master' into drm-gem
2008-05-30 Eric Anholt[intel-gem] Only update obj->write_domain if we're...
2008-05-30 Eric Anholt[intel-gem] Add an option to check GTT versus CPU coher...
2008-05-29 Eric Anholt[intel-gem] Write the presumed_offset back out after...
2008-05-29 Keith Packard[intel-gem] Clean up active/inactive/flushing list...
2008-05-28 Eric Anholt[intel-gem] Replace idlelock usage with real lock acqui...
2008-05-27 Keith Packard[intel-gem] Must hold DRM lock while setting object...
2008-05-26 Keith Packard[i915] leave interrupts masked off when not in use.
2008-05-26 Keith Packard[intel-gem] Add DRM_I915_GEM_BUSY ioctl to check for...
2008-05-26 Keith Packard[intel-gem] Compute npages instead of nbytes in flush_p...
2008-05-26 Keith Packard[intel-gem] replace call to jiffies_to-msec with simple...
2008-05-23 Keith Packard[intel-gem] Encourage multiple caches to hold read...
2008-05-23 Keith Packard[gem] Use CPU domain for new or pageable objects
2008-05-23 Keith Packard[intel-gem] Force ring retire by emiting flush before...
2008-05-23 Keith Packard[intel-gem] invalidate ring locals for pin/unpin/set_do...
2008-05-23 Eric Anholt[gem] Release GEM buffers from work task scheduled...
2008-05-21 Eric Anholt[gem] Replace ring throttling hack with actual time...
2008-05-21 Eric Anholt[gem] Fix bad test for list_for_each completion.
2008-05-21 Eric Anholt[gem] Hold a reference on the object in i915_gem_wait_s...
2008-05-21 Keith Packard[intel-gem] invalidate ring locals for pin/unpin/set_do...
2008-05-20 Eric Anholt[gem] Use a separate sequence number field from classic/ttm
2008-05-20 Eric Anholt[gem] Rename sequence numbers from "cookie" to "seqno"
2008-05-20 Eric Anholt[gem] Clean up active/inactive list handling using...
2008-05-16 Eric Anholt[gem] Hold dev->struct_mutex to protect structure data.
2008-05-15 Eric Anholt[gem] Rename the GTT LRU lists to active (executing...
2008-05-12 Keith Packard[intel] Minor kludge -- wait for the ring to be nearly...
2008-05-11 Keith Packard[GEM] Make pread/pwrite manage memory domains. No luck...
2008-05-11 Keith Packard[intel-GEM] exec list can contain pinned, lru cannot.
2008-05-11 Keith PackardMerge commit 'anholt/drm-gem' into drm-gem
2008-05-11 Keith Packard[intel-GEM] Clean up GEM ioctl naming.
2008-05-10 Eric AnholtGEM: Fix arguments to drm_memrange_init so we don't...
2008-05-10 Eric AnholtGEM: Separate the LRU into execution list and LRU list.
2008-05-09 Eric AnholtGEM: Clear obj_priv->agp_mem when we free it.
next