]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - scripts
Use headers copied from kernel instead of shared-core
[glsdk/libdrm.git] / scripts /
2008-10-06 Dave Airliedrm: add create gpu tree script
2008-09-30 Dave AirlieMerge remote branch 'origin/master' into modesetting-gem
2008-08-21 Dave Airliedrm: add gpu create script
2008-01-22 Jesse BarnesMerge branch 'master' into vblank-rework, including...
2007-11-05 Thomas HellstromMerge branch 'master' into modesetting-101
2007-11-05 Dave Airliedrm: update kernel generator script using v4l script
2007-06-05 Dave AirlieMerge branch 'origin' into radeon-ttm
2007-05-18 Jesse BarnesMerge branch 'modesetting-101' of git+ssh://git.freedes...
2007-05-18 Alan HourihaneMerge branch 'master' of git+ssh://git.freedesktop...
2007-04-26 Dave Airlieupdate create_lk_drm.sh script
2007-01-08 Keith PackardMerge branch 'master' into crestline
2006-12-19 Dave AirlieMerge branch 'nouveau-1'
2006-12-19 Dave Airlieremove unused via/sis files from lk build
2006-12-19 Dave Airliefixup i915 defines in create script
2006-12-19 Dave Airlieuse unifdef to clean up some code
2006-08-10 Dave Airlieclean up script to create an lk drm directory
2005-11-11 Dave Airliecopy correct Kconfig
2005-09-30 Dave Airlienow I've lindented kernel it might be useful again
2004-08-10 Dave AirliePatch from Jon Smirl to add attribute field to the...
2004-05-09 Eric AnholtNo /bin/bash on BSD.
2004-05-09 Dave Airliemake drm pciids
2004-04-21 Dave Airlieadd new files to generate pci ids
2004-03-26 Dave Airliecopy correct Makefile
2004-03-23 Dave Airliemake sure in DRM toplevel
2004-03-23 Dave Airlieinitial shell script to create linux kernel drm from...