modetest: add YUV and multi-planar support
[glsdk/libdrm.git] / tests / modetest / modetest.c
2012-04-03 Rob Clarkmodetest: add YUV and multi-planar support
2012-04-03 Rob Clarkmodetest: add drm_plane support
2012-03-28 Rob Clarkomap: add omapdrm support
2011-10-19 Jakob Bornecrantzmodetest: Call dirty fb on modeset
2011-10-19 Jakob Bornecrantzmodetest: Print extra info if we fail to create a frame...
2011-10-19 Jakob Bornecrantzmodetest: Check error message from pageflip ioctl
2011-10-19 Jakob Bornecrantztests: Add vmwgfx driver to probed drivers in tests
2011-10-11 Jesse Barnesmodetest: use 24 bit depth on the framebuffer
2011-02-17 Benjamin Franzkemodetest: Do no flip twice to a current front buffer
2011-02-17 Benjamin Franzkemodetest: Create buffers using libkms
2010-09-09 Chris Wilsonmodetest: Fix drawing routines to use stride.
2010-09-09 Jesse Barnesmodetest: align fb pitch to 64 bytes
2010-09-07 Jesse Barnesmodetest: add edp and TV connector names to the connect...
2010-03-26 Jesse Barnesmodetest: add optional select codepath
2010-02-28 Marcin Kościelnickitests/modetest: Don't get_props on a connector after...
2010-02-28 Marcin Kościelnickitests: vrefresh is actually not * 1000.
2010-02-28 Marcin Kościelnickitests: Add nouveau to list of supported modules.
2010-02-05 Matthew W. S. BellTidy up compile warnings by cleaning up types.
2010-01-05 Jakob BornecrantzMerge branch 'master' into libkms-master
2009-12-15 Kristian Høgsbergmodetest: Error out if pageflipping is requested but...
2009-12-04 Jesse Barnesmodetest: fix build error due to page_flip_handler...
2009-12-02 Jakob BornecrantzMerge branch 'modesetting-dirty-libdrm'
2009-12-03 Jesse BarnesMerge branch 'pageflip' of git://people.freedesktop...
2009-11-20 Kristian Høgsbergmodetest: add pageflip test case to modetest
2009-06-22 Jesse Barnesmodetest: use gtt unmap for object
2009-02-23 Kristian Høgsbergmodetest: Print names of properties.
2009-02-04 Kristian Høgsbergmodetest: Add syntax to also specify a crtc when settin...
2009-02-03 Kristian Høgsbergmodetest: Use cairo (if available) to paint a better...
2009-02-03 Kristian Høgsbergmodetest: Don't sleep when just dumping state, wait...
2009-02-03 Kristian Høgsbergmodetest: Handle setting modes on multiple crtcs with...
2009-02-03 Kristian Høgsbergmodetest: Use a more interesting test pattern.
2009-02-02 Kristian HøgsbergNo need to pin buffer anymore in modetest.c
2008-12-18 Kristian Høgsbergmodetest: Print more stuff. Prettier.
2008-12-17 Jesse Barneslibdrm: add mode setting files
2008-12-10 Jesse BarnesRevert "Merge branch 'modesetting-gem'"
2008-12-09 Jesse BarnesMerge branch 'modesetting-gem'
2008-12-03 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-12-03 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-11-20 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-11-19 Jesse BarnesMerge branch 'modesetting-gem' of ssh://git.freedesktop...
2008-11-19 Jesse BarnesUpdate modetest