]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/history - tests
lists: add nicer+unsafe foreach, and list join macros
[glsdk/libdrm.git] / tests /
2012-04-11 Rob Clarkmodetest: fix typo
2012-04-03 Rob Clarkmodetest: add AR15/XR15 (RGB-1555) formats
2012-04-03 Rob Clarkmodetest: add YUV and multi-planar support
2012-04-03 Rob Clarkmodetest: add drm_plane support
2012-03-28 Rob Clarkomap: add omapdrm support
2011-12-18 Chris Wilsontests/gem_flink: Check for MASTER before proceeding
2011-12-05 Dave Airlietest/radeon: add missing files for dist
2011-11-10 Jerome Glissetests/radeon: radeon specific test
2011-10-19 Jakob Bornecrantzmodetest: Call dirty fb on modeset
2011-10-19 Jakob Bornecrantzmodetest: Print extra info if we fail to create a frame...
2011-10-19 Jakob Bornecrantzmodetest: Check error message from pageflip ioctl
2011-10-19 Jakob Bornecrantzvbltest: Check error codes returned from libdrm
2011-10-19 Jakob Bornecrantztests: Add vmwgfx driver to probed drivers in tests
2011-10-11 Jesse Barnesmodetest: use 24 bit depth on the framebuffer
2011-09-26 Dave Airliedrmtest: make check should fail so hard on unable to...
2011-09-26 Dave Airliedrm/test: handle usub being empty
2011-09-21 Matt Turnermodeprint.c: use PRIu64 for printing uint64_t
2011-03-04 Kristian HøgsbergBuild modetest for all chipsets, always build modeprint
2011-03-04 Matt Turnerdon't try to build modetest without libkms
2011-02-17 Benjamin Franzkemodetest: Do no flip twice to a current front buffer
2011-02-17 Benjamin Franzketests/modeprint: Output masks as hex numbers
2011-02-17 Benjamin Franzketests/modeprint: Remove needless dependency on drm_intel
2011-02-17 Benjamin Franzkemodetest: Create buffers using libkms
2010-12-10 Chris Wilsontests: Update for ENOENT returns from unknown handles
2010-09-09 Chris Wilsonmodetest: Fix drawing routines to use stride.
2010-09-09 Jesse Barnesmodetest: align fb pitch to 64 bytes
2010-09-07 Jesse Barnesmodetest: add edp and TV connector names to the connect...
2010-07-01 Fernando CarrijoPurge macro NEED_REPLIES
2010-05-12 Jonathan CallenOnly build tests in make check
2010-04-28 Michel Dänzervbltest: Doesn't need intel stuff.
2010-04-27 Jesse Barnestests: add new vblank test
2010-03-26 Jesse Barnesmodetest: add optional select codepath
2010-02-28 Marcin Kościelnickitests/modetest: Don't get_props on a connector after...
2010-02-28 Marcin Kościelnickitests: vrefresh is actually not * 1000.
2010-02-28 Marcin Kościelnickitests: Add nouveau to list of supported modules.
2010-02-05 Matthew W. S. BellTidy up compile warnings by cleaning up types.
2010-01-28 Jakob Bornecrantzlibkms: Rework interface to not duplicate fields from...
2010-01-17 Alan CoopersmithSupport gcc's __FUNCTION__ for people using other compilers
2010-01-17 Alan CoopersmithInclude alloca.h in tests/drmstat.c when configure...
2010-01-12 Jakob Bornecrantztests: Update kmstest a bit
2010-01-08 Jakob Bornecrantztests: Add a very small libkms test
2010-01-05 Jakob BornecrantzMerge branch 'master' into libkms-master
2009-12-15 Kristian Høgsbergmodetest: Error out if pageflipping is requested but...
2009-12-04 Jesse Barnesmodetest: fix build error due to page_flip_handler...
2009-12-02 Jakob BornecrantzMerge branch 'modesetting-dirty-libdrm'
2009-12-03 Jesse BarnesMerge branch 'pageflip' of git://people.freedesktop...
2009-11-24 Kristian HøgsbergAdd drmGetDeviceNameFromFd function
2009-11-20 Kristian Høgsbergmodetest: add pageflip test case to modetest
2009-11-20 Kristian HøgsbergMerge remote branch 'origin/master' into libdrm
2009-11-17 Kristian HøgsbergMove libdrm/ up one level
2009-11-17 Kristian HøgsbergUse headers copied from kernel instead of shared-core
2009-10-03 Chris Wilsontests: Disable intel-specific tests with --disable...
2009-06-22 Jesse Barnesmodetest: use gtt unmap for object
2009-04-09 Kristian Høgsbergtest: Avoid recursive dependency in makefile
2009-04-09 Kristian Høgsbergtest: Makefile.am grammar nazi
2009-04-06 Dave Airliedrm: fix test makefile
2009-04-06 Kristian HøgsbergSkip tests that require root
2009-04-06 Kristian HøgsbergXFAIL auth and lock test cases
2009-04-06 Kristian HøgsbergUse libudev in test case to only run gem tests for...
2009-02-23 Kristian Høgsbergmodetest: Print names of properties.
2009-02-04 Kristian Høgsbergmodetest: Add syntax to also specify a crtc when settin...
2009-02-03 Kristian Høgsbergmodetest: Use cairo (if available) to paint a better...
2009-02-03 Kristian Høgsbergmodetest: Don't sleep when just dumping state, wait...
2009-02-03 Kristian Høgsbergmodetest: Handle setting modes on multiple crtcs with...
2009-02-03 Kristian Høgsbergmodetest: Use a more interesting test pattern.
2009-02-02 Kristian HøgsbergNo need to pin buffer anymore in modetest.c
2008-12-29 Jesse BarnesRemove executable from modeprint test dir
2008-12-18 Kristian Høgsbergmodetest: Print more stuff. Prettier.
2008-12-17 Eric Anholtlibdrm: Fix modetest/modeprint to use automake stuff.
2008-12-17 Jesse Barneslibdrm: add mode setting files
2008-12-10 Jesse BarnesRevert "Merge branch 'modesetting-gem'"
2008-12-09 Jesse BarnesMerge branch 'modesetting-gem'
2008-12-03 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-12-03 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-11-20 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-11-19 Jesse BarnesMerge branch 'modesetting-gem' of ssh://git.freedesktop...
2008-11-19 Jesse BarnesUpdate modetest
2008-11-13 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-09-30 Dave AirlieMerge remote branch 'origin/modesetting-gem' into modes...
2008-09-30 Dave AirlieMerge remote branch 'origin/master' into modesetting-gem
2008-09-10 Eric Anholtdrm: Add tests for GEM_FLINK ioctl.
2008-08-13 Dave AirlieMerge branch 'radeon-gem-cs' into modesetting-gem
2008-08-13 Jesse BarnesMerge branch 'modesetting-101' into modesetting-gem
2008-08-13 Jesse BarnesMerge branch 'master' into modesetting-gem
2008-08-08 Eric AnholtMerge branch 'drm-gem'
2008-08-08 Jesse BarnesMake modesetting-gem build with recent kernels
2008-08-07 Jesse BarnesMerge branch 'drm-gem' into modesetting-gem
2008-08-01 Kristian HøgsbergMerge commit 'origin/drm-gem' into modesetting-gem
2008-07-31 Kristian HøgsbergMerge commit 'origin/master' into modesetting-gem
2008-07-29 Eric AnholtMerge commit 'origin/master' into drm-gem
2008-07-28 Eric Anholtintel-gem: Fix regression tests.
2008-07-25 Dave Airlietests: add some basic radeon gem tests
2008-07-25 Dave AirlieMerge remote branch 'origin/modesetting-101' into modes...
2008-07-25 Dave AirlieMerge remote branch 'origin/modesetting-101' into modes...
2008-07-09 Dave AirlieMerge remote branch 'origin/modesetting-101' into modes...
2008-07-07 Kristian HøgsbergMerge commit 'origin/drm-gem' into ms-gem
2008-07-05 Maarten Maathuismodesetting-101: Make the interface variable names...
2008-07-02 Maarten MaathuisForgot to fix the modeprint test.
2008-07-02 Jakob Bornecrantztests: Fix faulty error messages in modeprint
2008-07-02 Jakob Bornecrantztests: modeprint s/fb/fd/
next