Added splash screen images
The splash screen images are from
https://e2e.ti.com/blogs_/b/behind_the_wheel/archive/2015/03/11/bmw-s-all-new-2-series-convertible-drops-the-top-ti-provides-the-headroom
The repository includes the original jpg file as well as cropped jpg's
to fit the two LCD resolutions (800x480 and 1280x800). Images are also
stored in raw NV12 format ( Y+UV two planes 4:2:0 format) are stored
with the .yuv extension. These are used for display on DRA7xx.
NV12 images compressed in lzo format are also present in the repository
for reducing the image load time.
Signed-off-by: Venkateswara Rao Mandela <venkat.mandela@ti.com>
- [DH] drive_innovation_1280x768.jpg
- [DH] drive_innovation_1280x800.jpg
- [DH] drive_innovation_1280x800.yuv
- [DH] drive_innovation_1280x800.yuv.lzo
- [DH] drive_innovation_800x480.jpg
- [DH] drive_innovation_800x480.yuv
- [DH] drive_innovation_800x480.yuv.lzo