summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4f93384)
raw | patch | inline | side by side (parent: 4f93384)
author | Franklin S. Cooper Jr <fcooper@ti.com> | |
Sun, 12 May 2013 23:13:08 +0000 (18:13 -0500) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Wed, 15 May 2013 03:38:23 +0000 (23:38 -0400) |
* Set the ltp-ddt PREFERRED_PROVIDER to ltp-ddt-legacy for several machines that
are using an older kernel (<3.8).
* Also remove BRANCH setting from append since it is no longer needed.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
are using an older kernel (<3.8).
* Also remove BRANCH setting from append since it is no longer needed.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
diff --git a/meta-arago-distro/conf/distro/include/arago-prefs.inc b/meta-arago-distro/conf/distro/include/arago-prefs.inc
index 611ae6e3ffffbf937251374b0376e123612a1ff6..d4339d20db7ab0ce4946365e287fc42b8afb08ae 100644 (file)
PREFERRED_PROVIDER_virtual/kernel_am180x-evm = "linux-omapl138-psp"
PREFERRED_VERSION_linux-omapl138-psp = "2.6.37"
+PREFERRED_PROVIDER_ltp-ddt_am180x = "ltp-ddt-legacy"
PREFERRED_PROVIDER_virtual/bootloader_am180x-evm = "u-boot-am180x"
PREFERRED_PROVIDER_u-boot_am180x-evm = "u-boot-am180x"
PREFERRED_VERSION_u-boot-am180x = "2010.12"
PREFERRED_PROVIDER_virtual/kernel_am37x-evm = "linux-omap-psp"
PREFERRED_VERSION_linux-omap-psp = "2.6.37"
+PREFERRED_PROVIDER_ltp-ddt_am37x-evm = "ltp-ddt-legacy"
PREFERRED_PROVIDER_virtual/bootloader_am37x-evm = "u-boot-am37x"
PREFERRED_PROVIDER_u-boot_am37x-evm = "u-boot-am37x"
PREFERRED_VERSION_u-boot-am37x_am37x-evm = "2012.04.01"
PREFERRED_PROVIDER_virtual/kernel_am3517-evm = "linux-omap-psp"
PREFERRED_VERSION_linux-omap-psp_am3517-evm = "2.6.37"
+PREFERRED_PROVIDER_ltp-ddt_am3517-evm = "ltp-ddt-legacy"
PREFERRED_PROVIDER_virtual/bootloader_am3517-evm = "u-boot-am3517"
PREFERRED_PROVIDER_u-boot_am3517-evm = "u-boot-am3517"
PREFERRED_PROVIDER_virtual/kernel_beagleboard = "linux"
PREFERRED_VERSION_linux_beagleboard = "3.3.7"
+PREFERRED_PROVIDER_ltp-ddt_beagleboard = "ltp-ddt-legacy"
PREFERRED_PROVIDER_virtual/bootloader_beagleboard = "u-boot-am37x"
PREFERRED_PROVIDER_u-boot_beagleboard = "u-boot-am37x"
PREFERRED_VERSION_u-boot-am37x_beagleboard = "2012.04.01"
diff --git a/meta-arago-distro/conf/distro/include/branding-amsdk.inc b/meta-arago-distro/conf/distro/include/branding-amsdk.inc
index 9f64cd475951d9fd7a4a6334a0bd8347cd9d9a5a..dc3f448b30611c90d5b5cd438a5aff0a502945e0 100644 (file)
# Use the SDK supported kernel and kernel version
PREFERRED_PROVIDER_virtual/kernel_am335x-evm = "linux-am335x"
PREFERRED_VERSION_linux-am335x = "3.2.0-psp05.06.00.00"
+PREFERRED_PROVIDER_ltp-ddt_am335x-evm = "ltp-ddt-legacy"
PREFERRED_PROVIDER_virtual/bootloader_am335x-evm = "u-boot-am33x"
PREFERRED_PROVIDER_u-boot_am335x-evm = "u-boot-am33x"
PREFERRED_VERSION_u-boot-am33x = "2012.10"
diff --git a/meta-arago-distro/recipes-devtools/ltp-ddt/ltp-ddt_0.0.4.bbappend b/meta-arago-distro/recipes-devtools/ltp-ddt/ltp-ddt_0.0.4.bbappend
index f8c99d883bcf9cc857152c42f96c38f64895fea8..7e4a5f68d7ffaef6d4c87379dacd090a7d57e216 100644 (file)
-PR_append = "-arago0+gitr${SRCPV}"
+PR_append = "-arago1+gitr${SRCPV}"
# Auto rev so we pick up the latest changes
SRCREV = "${AUTOREV}"
-# Use special branch for platforms with older <=3.2 kernel
-BRANCH_am37x-evm = "v3.2"
-BRANCH_am180x-evm = "v3.2"
-
do_compile_kmodules() {
unset CFLAGS CPPFLAGS CXXFLAGS LDFLAGS
oe_runmake modules