summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 76b96e9)
raw | patch | inline | side by side (parent: 76b96e9)
author | Franklin S. Cooper Jr <fcooper@ti.com> | |
Mon, 6 May 2013 21:28:23 +0000 (16:28 -0500) | ||
committer | Denys Dmytriyenko <denys@ti.com> | |
Tue, 7 May 2013 15:56:54 +0000 (11:56 -0400) |
* When building from OE CFLAGS will be passed in.
* When building from within the sdk CFLAGS from Rules.make will be used.
* This insures the optimal CFLAGS are used which corrects optimization and also
the correct toolchain settings (ie softfp/hardfp) are used.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
* When building from within the sdk CFLAGS from Rules.make will be used.
* This insures the optimal CFLAGS are used which corrects optimization and also
the correct toolchain settings (ie softfp/hardfp) are used.
Signed-off-by: Franklin S. Cooper Jr <fcooper@ti.com>
Signed-off-by: Denys Dmytriyenko <denys@ti.com>
meta-arago-extras/recipes-benchmark/arm-benchmarks/arm-benchmarks_1.3.bb | patch | blob | history |
diff --git a/meta-arago-extras/recipes-benchmark/arm-benchmarks/arm-benchmarks_1.3.bb b/meta-arago-extras/recipes-benchmark/arm-benchmarks/arm-benchmarks_1.3.bb
index 23acd4274a2002e0c3cc566abd0891aec28c774b..ce18860777f67c481ade033eb9df51cf27b725df 100644 (file)
LIC_FILES_CHKSUM = "file://COPYING;md5=7aefb5e1cffc7b6a3ef18b803f957922"
SECTION = "system"
-PR = "r4"
+PR = "r5"
BRANCH ?= "master"
-SRCREV = "9b7b4fbde8fcf796a23da2a464dbf934e550f6c9"
+SRCREV = "176c8869817913967ae1a0d561535eb40ba8a527"
SRC_URI = "git://gitorious.org/arm_benchmarks/arm_benchmarks.git;protocol=git;branch=${BRANCH}"
do_compile() {
export CROSS_COMPILE=${TARGET_PREFIX}
+ export CFLAGS='${TARGET_CC_ARCH}'
# build the release version
oe_runmake -C ${PLATFORM_ARCH} release
}