linux-ti33x-psp: rebase for 3.1 release * Build-tested on EVM and Bone * No PR bump, PV is enough Signed-off-by: Denys Dmytriyenko <denys@ti.com>
linux-ti33x-psp 3.1rc8: Enable usb-to-serial drivers Enable the PL2303 usb-to-serial driver required for serial output from the beaglebone tester. Signed-off-by: Joel A Fernandes <joelagnel@ti.com> Acked-by: Jason Kridner <jdk@ti.com> Signed-off-by: Denys Dmytriyenko <denys@ti.com>
linux-ti33x-psp: update defconfigs for am335x-evm Signed-off-by: Denys Dmytriyenko <denys@ti.com>
linux-ti33x-psp 3.1rc8: Update to latest SRCREV, add EEPROM patches * Updated to latest SRCREV and bump PR. Added following patches being submitted to PSP currently: * EEPROM patches required to get EEPROM working correctly on BBB without breaking support for EVM. * omap_mux_init_signal patch to safe guard against incorrectly setting up pinmux. Signed-off-by: Joel A Fernandes <joelagnel@ti.com> Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
linux-ti33x-psp 3.1rc8: only use one config for beaglebone Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
linux-ti33x-psp 3.1rc8: Add pin mux and init for beaglebone specific devices Updated the USER LED patch to include BeagleBone tester specific initialization/code. Build and run time tested. Signed-off-by: Joel A Fernandes <joelagnel@ti.com> Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
linux-ti335x-psp 3.1rc8: add proper machine ID for beaglebone Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>
linux-ti33x-psp: add TI33x PSP kernel with am335x-evm configs New proper ti33x SOC_FAMILY Use linux-am33x PSP repository on Arago, aligned with AM-SDK Use tipspkernel DISTRO_FEATURE to opt out of additional patches over PSP Original LED patch from Koen was massaged to apply on top Beaglebone defconfig is from Joel's kernel Signed-off-by: Denys Dmytriyenko <denys@ti.com> Signed-off-by: Koen Kooi <koen@dominion.thruhere.net>