0f3d25694511d0dcd9aa12debf8ed887968d390d
1 This layer depends on:
3 URI: git://git.openembedded.org/openembedded-core
4 branch: master
5 revision: HEAD
7 URI: git://git.angstrom-distribution.org/meta-angstrom
8 branch: master
9 revision: HEAD
11 URI: git://git.openembedded.org/meta-openembedded
12 branch: master
13 revision: HEAD
15 It is recommended to follow the instructions at http://www.angstrom-distribution.org/building-angstrom
16 with one important difference:
18 After "Step 1" go into the newly created 'setup-scripts' directory and do
19 $ git checkout origin/oe-core -b oe-core
21 This will set it up for the OpenEmbedded-core layout instead of the old
22 OpenEmbedded-dev layout.
24 Send pull requests to meta-ti@yoctoproject.org
26 Main layer maintainers: Denys Dmytriyenko <denys@ti.com>
27 Koen Kooi <k-kooi@ti.com>