TI recipes: only use PACKAGE_ARCH = "${MACHINE_ARCH}" where needed
[glsdk/meta-ti-glsdk.git] / README
1 This layer depends on:
3 URI: git://git.openembedded.org/openembedded-core
4 branch: master
5 revision: HEAD
7 URI: git://git.angstrom-distribution.org/meta-angstrom
8 branch: master
9 revision: HEAD
11 URI: git://git.openembedded.net/meta-openembedded
12 branch: master
13 revision: HEAD
15 It is recommended to follow the instruction at http://www.angstrom-distribution.org/building-angstrom with one important difference:
17 After "Step 1" go into the newl created 'setup-scripts' directory and do
19         git checkout origin/oe-core -b oe-core
21 This will set it up for the OpenEmbedded-core layout instead of the old OpenEmbedded-dev layout.
23 Send pull requests to openembedded-core@lists.openembedded.org
25 Main layer maintainer: Koen Kooi <koen@dominion.thruhere.net>