762f787cb408b15dbcb3b398c03437db9ff211aa
1 #@TYPE: Machine
2 #@NAME: AM335x EVM
3 #@DESCRIPTION: Machine configuration for the TI AM335x EVM
5 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
6 XSERVER = "xserver-xorg \
7 xf86-input-evdev \
8 xf86-video-fbdev"
10 GUI_MACHINE_CLASS = "smallscreen"
12 require conf/machine/include/ti33x.inc
14 IMAGE_FSTYPES += "ubi tar.gz"
16 SERIAL_CONSOLE = "115200 ttyO0"
18 PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
20 # UBI information. Note that this is board and kernel specific. Changes
21 # in your kernel port may require changes in these variables. For more
22 # details about this board please see
23 # http://processors.wiki.ti.com/index.php/UBIFS_Support
25 # do ubiattach /dev/ubi_ctrl -m 7 -O 2048
26 # From dmesg:
27 # UBI: smallest flash I/O unit: 2048
28 # UBI: logical eraseblock size: 126976 bytes
29 # from ubiattach stdout:
30 # UBI device number 0, total 1988 LEBs
31 MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 1988"
33 # do ubiattach /dev/ubi_ctrl -m 7 -O 2048
34 # from dmesg:
35 # UBI: smallest flash I/O unit: 2048
36 # UBI: physical eraseblock size: 131072 bytes (128 KiB)
37 # UBI: sub-page size: 512
38 # UBI: VID header offset: 2048 (aligned 2048)
39 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"
41 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
43 UBOOT_ARCH = "arm"
44 UBOOT_MACHINE = "am335x_evm_config"
46 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"