keystone: update defconfig with latest for mcsdk alpha7
[glsdk/meta-ti-glsdk.git] / conf / machine / am335x-evm.conf
1 #@TYPE: Machine
2 #@NAME: AM335x EVM
3 #@DESCRIPTION: Machine configuration for the TI AM335x EVM
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8            xf86-input-evdev \
9            xf86-video-fbdev"
11 GUI_MACHINE_CLASS = "smallscreen"
13 require conf/machine/include/ti33x.inc
15 IMAGE_FSTYPES += "ubi tar.gz"
17 SERIAL_CONSOLE = "115200 ttyO0"
19 PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
21 # UBI information.  Note that this is board and kernel specific.  Changes
22 # in your kernel port may require changes in these variables.  For more
23 # details about this board please see
24 # http://processors.wiki.ti.com/index.php/UBIFS_Support
26 # do ubiattach /dev/ubi_ctrl -m 7 -O 2048
27 # From dmesg:
28 # UBI: smallest flash I/O unit:    2048
29 # UBI: logical eraseblock size:    126976 bytes
30 # from ubiattach stdout:
31 # UBI device number 0, total 1988 LEBs
32 MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 1988"
34 # do ubiattach /dev/ubi_ctrl -m 7 -O 2048
35 # from dmesg:
36 # UBI: smallest flash I/O unit:    2048
37 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
38 # UBI: sub-page size:              512
39 # UBI: VID header offset:          2048 (aligned 2048)
40 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"
42 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
44 UBOOT_ARCH = "arm"
45 UBOOT_MACHINE = "am335x_evm_config"
47 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"