]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - conf/machine/am335x-evm.conf
recipes-kernel: Add GLSDK specific kernel tree for omap-a15
[glsdk/meta-ti-glsdk.git] / conf / machine / am335x-evm.conf
1 #@TYPE: Machine
2 #@NAME: AM335x EVM
3 #@DESCRIPTION: Machine configuration for the TI AM335x EVM
5 require conf/machine/include/ti33x.inc
7 # Use built-in LCD by default
8 XSERVER += "xf86-input-tslib"
9 GUI_MACHINE_CLASS = "smallscreen"
10 MACHINE_FEATURES += "touchscreen"
12 IMAGE_FSTYPES += "ubi tar.gz"
14 SERIAL_CONSOLE = "115200 ttyO0"
16 # UBI information.  Note that this is board and kernel specific.  Changes
17 # in your kernel port may require changes in these variables.  For more
18 # details about this board please see
19 # http://processors.wiki.ti.com/index.php/UBIFS_Support
21 # do ubiattach /dev/ubi_ctrl -m 7 -O 2048
22 # From dmesg:
23 # UBI: smallest flash I/O unit:    2048
24 # UBI: logical eraseblock size:    126976 bytes
25 # from ubiattach stdout:
26 # UBI device number 0, total 1988 LEBs
27 MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 3836"
29 # do ubiattach /dev/ubi_ctrl -m 7 -O 2048
30 # from dmesg:
31 # UBI: smallest flash I/O unit:    2048
32 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
33 # UBI: sub-page size:              512
34 # UBI: VID header offset:          2048 (aligned 2048)
35 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512 -O 2048"