1 #@TYPE: Machine
2 #@NAME: AM3517 EVM
3 #@DESCRIPTION: Machine configuration for the TI Sitara AM3517 EVM
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8 xf86-input-evdev \
9 xf86-input-mouse \
10 xf86-input-tslib \
11 xf86-video-omapfb \
12 xf86-input-keyboard"
14 GUI_MACHINE_CLASS = "smallscreen"
16 require conf/machine/include/omap3.inc
18 # Ship all kernel modules
20 IMAGE_FSTYPES += "ubi tar.bz2"
21 EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
23 SERIAL_CONSOLE = "115200 ttyS2"
24 USE_VT = "2"
26 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
28 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
30 UBOOT_ARCH = "arm"
31 UBOOT_MACHINE = "am3517_evm_config"
32 XLOAD_MACHINE = "am3517evm_config"
34 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet"
36 # NOTE: there are NAND and OneNAND versions of this board...
38 # do ubiattach /dev/ubi_ctrl -m 4
39 # From dmesg:
40 # UBI: smallest flash I/O unit: 2048
41 # UBI: logical eraseblock size: 129024 bytes
42 # from ubiattach stdout:
43 # UBI device number 0, total 1996 LEBs
44 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
46 # do ubiattach /dev/ubi_ctrl -m 4
47 # from dmesg:
48 # UBI: smallest flash I/O unit: 2048
49 # UBI: physical eraseblock size: 131072 bytes (128 KiB)
50 # UBI: sub-page size: 512
51 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"