machine config: Correct SERIAL_CONSOLE variable for am3517-evm and am37x-evm
[glsdk/meta-ti-glsdk.git] / conf / machine / am3517-evm.conf
1 #@TYPE: Machine
2 #@NAME: AM3517 EVM
3 #@DESCRIPTION: Machine configuration for the TI Sitara AM3517 EVM
5 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
6 XSERVER = "xserver-xorg \
7            xf86-input-evdev \
8            xf86-input-mouse \
9            xf86-input-tslib \
10            xf86-video-omapfb \
11            xf86-input-keyboard"
13 GUI_MACHINE_CLASS = "smallscreen"
15 require conf/machine/include/omap3.inc
17 # Ship all kernel modules
19 IMAGE_FSTYPES += "ubi tar.gz"
20 EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
22 SERIAL_CONSOLE = "115200 ttyO2"
23 USE_VT = "2"
25 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
27 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
29 UBOOT_ARCH = "arm"
30 UBOOT_MACHINE = "am3517_evm_config"
31 XLOAD_MACHINE = "am3517evm_config"
33 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen ethernet"
35 # NOTE: there are NAND and OneNAND versions of this board...
37 # do ubiattach /dev/ubi_ctrl -m 4
38 # From dmesg:
39 # UBI: smallest flash I/O unit:    2048
40 # UBI: logical eraseblock size:    129024 bytes
41 # from ubiattach stdout:
42 # UBI device number 0, total 1996 LEBs
43 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
45 # do ubiattach /dev/ubi_ctrl -m 4
46 # from dmesg:
47 # UBI: smallest flash I/O unit:    2048
48 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
49 # UBI: sub-page size:              512
50 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"