omap3, am37x, am3517, beagleboard: unify and cleanup configs
[glsdk/meta-ti-glsdk.git] / conf / machine / am3517-evm.conf
1 #@TYPE: Machine
2 #@NAME: AM3517 EVM
3 #@DESCRIPTION: Machine configuration for the TI Sitara AM3517 EVM
5 require conf/machine/include/omap3.inc
7 # Use built-in LCD by default
8 XSERVER += "xf86-input-tslib"
9 GUI_MACHINE_CLASS = "smallscreen"
10 MACHINE_FEATURES += "touchscreen ethernet"
12 IMAGE_FSTYPES += "ubi tar.gz"
13 EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
15 SERIAL_CONSOLE = "115200 ttyO2"
16 USE_VT = "2"
18 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
20 UBOOT_MACHINE = "am3517_evm_config"
21 XLOAD_MACHINE = "am3517evm_config"
23 # NOTE: there are NAND and OneNAND versions of this board...
24 # do ubiattach /dev/ubi_ctrl -m 4
25 # From dmesg:
26 # UBI: smallest flash I/O unit:    2048
27 # UBI: logical eraseblock size:    129024 bytes
28 # from ubiattach stdout:
29 # UBI device number 0, total 1996 LEBs
30 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
32 # do ubiattach /dev/ubi_ctrl -m 4
33 # from dmesg:
34 # UBI: smallest flash I/O unit:    2048
35 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
36 # UBI: sub-page size:              512
37 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"