1 #@TYPE: Machine
2 #@NAME: AM37x EVM
3 #@DESCRIPTION: Machine configuration for the TI AM37x EVM
5 require conf/machine/include/omap3.inc
7 # Use built-in LCD by default
8 XSERVER += "xf86-input-tslib"
9 GUI_MACHINE_CLASS = "smallscreen"
10 MACHINE_FEATURES += "touchscreen ethernet"
12 IMAGE_FSTYPES += "ubi tar.gz"
13 EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
15 SERIAL_CONSOLE = "115200 ttyO0"
17 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
19 # NOTE: there are NAND and OneNAND versions of this board...
20 # do ubiattach /dev/ubi_ctrl -m 4
21 # From dmesg:
22 # UBI: smallest flash I/O unit: 2048
23 # UBI: logical eraseblock size: 129024 bytes
24 # from ubiattach stdout:
25 # UBI device number 0, total 1996 LEBs
26 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
28 # do ubiattach /dev/ubi_ctrl -m 4
29 # from dmesg:
30 # UBI: smallest flash I/O unit: 2048
31 # UBI: physical eraseblock size: 131072 bytes (128 KiB)
32 # UBI: sub-page size: 512
33 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"