]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - conf/machine/am37x-evm.conf
machine configs: Add SGX to MACHINE_FEATURES
[glsdk/meta-ti-glsdk.git] / conf / machine / am37x-evm.conf
1 #@TYPE: Machine
2 #@NAME: AM37x EVM
3 #@DESCRIPTION: Machine configuration for the TI AM37x EVM
5 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
6 XSERVER = "xserver-xorg \
7            xf86-input-evdev \
8            xf86-input-mouse \
9            xf86-input-tslib \
10            xf86-video-omapfb \
11            xf86-input-keyboard"
13 GUI_MACHINE_CLASS = "smallscreen"
15 require conf/machine/include/omap3.inc
17 # Ship all kernel modules
19 IMAGE_FSTYPES += "ubi tar.gz"
20 EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
22 SERIAL_CONSOLE = "115200 ttyO0"
24 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
26 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
28 UBOOT_ARCH = "arm"
29 UBOOT_MACHINE = "omap3_evm_config"
30 XLOAD_MACHINE = "omap3evm_config"
32 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen sgx"
34 # NOTE: there are NAND and OneNAND versions of this board...
36 # do ubiattach /dev/ubi_ctrl -m 4
37 # From dmesg:
38 # UBI: smallest flash I/O unit:    2048
39 # UBI: logical eraseblock size:    129024 bytes
40 # from ubiattach stdout:
41 # UBI device number 0, total 1996 LEBs
42 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
44 # do ubiattach /dev/ubi_ctrl -m 4
45 # from dmesg:
46 # UBI: smallest flash I/O unit:    2048
47 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
48 # UBI: sub-page size:              512
49 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"