177820a565b0b699e1af4e7aa9644b5fb2fcc229
[glsdk/meta-ti-glsdk.git] / conf / machine / beagleboard.conf
1 #@TYPE: Machine
2 #@NAME: Beagleboard machine
3 #@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board 
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8            xf86-input-evdev \
9            xf86-input-mouse \
10            xf86-video-omapfb \
11            xf86-input-keyboard"
13 # Only has DVI connector for external screen
14 GUI_MACHINE_CLASS = "bigscreen"
16 require conf/machine/include/omap3.inc
18 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
20 IMAGE_FSTYPES += "tar.bz2 ubi"
21 EXTRA_IMAGECMD_jffs2 = "-lnp "
23 # Guesswork
24 SERIAL_CONSOLE = "115200 ttyO2"
26 UBOOT_MACHINE = "omap3_beagle_config"
28 # do ubiattach /dev/ubi_ctrl -m 4
29 # From dmesg:
30 # UBI: smallest flash I/O unit:    2048
31 # UBI: logical eraseblock size:    129024 bytes
32 # from ubiattach stdout:
33 # UBI device number 0, total 1996 LEBs
34
35 # Beagleboard C5 has 3998 LEBS (490MiB)
36 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
38 # do ubiattach /dev/ubi_ctrl -m 4
39 # from dmesg:
40 # UBI: smallest flash I/O unit:    2048
41 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
42 # UBI: sub-page size:              512
43 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
45 # and sdio
46 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"