u-boot-keystone: modify keystone specific version to use new namespace feature
[glsdk/meta-ti-glsdk.git] / conf / machine / beagleboard.conf
1 #@TYPE: Machine
2 #@NAME: Beagleboard machine
3 #@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board 
5 require conf/machine/include/omap3.inc
7 # Only has DVI connector for external screen
8 GUI_MACHINE_CLASS = "bigscreen"
10 PREFERRED_PROVIDER_virtual/kernel = "linux-mainline"
12 IMAGE_FSTYPES += "tar.gz ubi"
13 EXTRA_IMAGECMD_jffs2 = "-lnp"
15 SERIAL_CONSOLE = "115200 ttyO2"
17 UBOOT_MACHINE = "omap3_beagle_config"
19 # do ubiattach /dev/ubi_ctrl -m 4
20 # From dmesg:
21 # UBI: smallest flash I/O unit:    2048
22 # UBI: logical eraseblock size:    129024 bytes
23 # from ubiattach stdout:
24 # UBI device number 0, total 1996 LEBs
25
26 # Beagleboard C5 has 3998 LEBS (490MiB)
27 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
29 # do ubiattach /dev/ubi_ctrl -m 4
30 # from dmesg:
31 # UBI: smallest flash I/O unit:    2048
32 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
33 # UBI: sub-page size:              512
34 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
36 # For a modularized kernel we want to drag in networking, sound, rtc etc."
37 MACHINE_EXTRA_RRECOMMENDS = "kernel-module-smsc95xx kernel-module-snd-soc-twl4030 kernel-module-rtc-twl \
38   kernel-module-snd-soc-omap kernel-module-snd-soc-omap-mcbsp kernel-module-snd-soc-omap3beagle"