TI BSP: add USRP-E100 support
[glsdk/meta-ti-glsdk.git] / conf / machine / beagleboard.conf
1 #@TYPE: Machine
2 #@NAME: Beagleboard machine
3 #@DESCRIPTION: Machine configuration for the http://beagleboard.org/ board 
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8            xf86-input-evdev \
9            xf86-input-mouse \
10            xf86-video-omapfb \
11            xf86-input-keyboard"
13 # Only has DVI connector for external screen
14 GUI_MACHINE_CLASS = "bigscreen"
16 require conf/machine/include/omap3.inc
18 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
20 IMAGE_FSTYPES += "tar.bz2 ubi"
21 EXTRA_IMAGECMD_jffs2 = "-lnp "
23 # Guesswork
24 SERIAL_CONSOLE = "115200 ttyS2"
26 UBOOT_MACHINE = "omap3_beagle_config"
28 # do ubiattach /dev/ubi_ctrl -m 4
29 # From dmesg:
30 # UBI: smallest flash I/O unit:    2048
31 # UBI: logical eraseblock size:    129024 bytes
32 # from ubiattach stdout:
33 # UBI device number 0, total 1996 LEBs
34 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
36 # do ubiattach /dev/ubi_ctrl -m 4
37 # from dmesg:
38 # UBI: smallest flash I/O unit:    2048
39 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
40 # UBI: sub-page size:              512
41 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
43 # and sdio
44 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa"