TI BSP: add support the AM37x EVM board
[glsdk/meta-ti-glsdk.git] / conf / machine / hawkboard.conf
1 #@TYPE: Machine
2 #@NAME: OMAP-L138 based board
3 #@DESCRIPTION: Machine configuration for the TI Hawkboard
5 require conf/machine/include/davinci.inc
6 require conf/machine/include/omapl138.inc
8 UBOOT_MACHINE = "da850_omapl138_evm_config"
9 UBOOT_ENTRYPOINT = "0xc0008000"
10 UBOOT_LOADADDRESS = "0xc0008000"
12 MACHINE_FEATURES = "kernel26 serial ethernet ide screen"
14 # do ubiattach /dev/ubi_ctrl -m 4
15 # From dmesg:
16 # UBI: smallest flash I/O unit:    2048
17 # UBI: logical eraseblock size:    126976 bytes
18 # from ubiattach stdout:
19 # UBI device number 0, total 971 LEBs (123293696 bytes, 117.6 MiB), available 958 LEBs (121643008 bytes, 116.0 MiB), LEB size 126976 bytes (124.0 KiB)
20 MKUBIFS_ARGS = "-m 2048 -e 126976 -c 948"
22 # do ubiattach /dev/ubi_ctrl -m 4
23 # from dmesg:
24 # UBI: smallest flash I/O unit:    2048
25 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
26 # UBI: sub-page size:              512
27 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
29 SERIAL_CONSOLE = "115200 ttyS2"