1 SOC_FAMILY = "ti33x"
2 require conf/machine/include/soc-family.inc
4 require conf/machine/include/tune-cortexa8.inc
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
8 # For built-in LCD, add xf86-input-tslib
9 XSERVER = "xserver-xorg \
10 xf86-input-evdev \
11 xf86-input-mouse \
12 xf86-video-fbdev \
13 xf86-input-keyboard"
15 # Default to external video, change to smallscreen for built-in LCD
16 GUI_MACHINE_CLASS = "bigscreen"
18 # Increase this everytime you change something in the kernel
19 MACHINE_KERNEL_PR = "r18"
21 # Default providers, may need to override for specific machines
22 PREFERRED_PROVIDER_virtual/kernel = "linux-ti33x-psp"
23 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
25 KERNEL_IMAGETYPE = "uImage"
27 UBOOT_ARCH = "arm"
28 UBOOT_MACHINE = "am335x_evm_config"
30 UBOOT_ENTRYPOINT = "0x80008000"
31 UBOOT_LOADADDRESS = "0x80008000"
33 EXTRA_IMAGEDEPENDS += "u-boot"
35 # List common SoC features, may need to add touchscreen for specific machines
36 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen alsa ethernet sgx"