3e7ee76367dbef639b372dcd76bed48fae22bb2d
[glsdk/meta-ti-glsdk.git] / conf / machine / include / ti814x.inc
1 TARGET_ARCH = "arm"
2 SOC_FAMILY = "ti814x"
4 require conf/machine/include/tune-cortexa8.inc
6 PREFERRED_PROVIDER_virtual/kernel = "linux-ti81xx-psp"
7 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
9 # Increase this everytime you change something in the kernel
10 MACHINE_KERNEL_PR = "r1"
12 KERNEL_IMAGETYPE = "uImage"
14 UBOOT_ARCH = "arm"
15 UBOOT_MACHINE = "ti8148_evm_config_nand"
16 UBOOT_ENTRYPOINT = "0x80008000"
17 UBOOT_LOADADDRESS = "0x80008000"
19 # Only build u-boot
20 EXTRA_IMAGEDEPENDS += "u-boot"
22 # Ship all kernel modules
23 IMAGE_FSTYPES ?= "jffs2 tar.bz2"
24 EXTRA_IMAGECMD_jffs2 = "-lqn -e 128"
25 SERIAL_CONSOLE = "115200 ttyO0"
26 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 ethernet"