1 #@TYPE: Machine
2 #@NAME: Keystone 2 machine
3 #@DESCRIPTION: Machine configuration for the TI Keystone 2
5 require conf/machine/include/keystone.inc
7 IMAGE_FSTYPES += "ubi tar.gz cpio"
9 SERIAL_CONSOLE = "115200 ttyS0"
11 SYSVINIT_ENABLED_GETTYS = ""
13 # do ubiattach /dev/ubi_ctrl -m 4
14 # From dmesg:
15 # UBI: smallest flash I/O unit: 2048
16 # UBI: logical eraseblock size: 126976 bytes
17 # from ubiattach stdout:
18 # UBI device number 0, total 857 LEBs
19 # MKUBIFS_ARGS = "-m 2048 -e 129024 -c 857"
20 MKUBIFS_ARGS = "-F -m 2048 -e 126976 -c 857"
22 # do ubiattach /dev/ubi_ctrl -m 4
23 # from dmesg:
24 # UBI: smallest flash I/O unit: 2048
25 # UBI: physical eraseblock size: 131072 bytes (128 KiB)
26 # UBI: sub-page size: 2048
27 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 2048 -O 2048"