]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - conf/machine/omap3-touchbook.conf
layer.conf: fix overrides
[glsdk/meta-ti-glsdk.git] / conf / machine / omap3-touchbook.conf
1 #@TYPE: Machine
2 #@NAME: Always Innovating touchbook
3 #@DESCRIPTION: Machine configuration for the http://www.alwaysinnovating.com/touchbook/
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8            xf86-input-evdev \
9            xf86-input-mouse \
10            xf86-input-tslib \
11            xf86-video-fbdev \
12            xf86-video-omapfb \
13            xf86-input-keyboard"
15 # Only has DVI connector for external screen
16 GUI_MACHINE_CLASS = "bigscreen"
18 require conf/machine/include/omap3.inc
20 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
22 IMAGE_FSTYPES += "tar.bz2"
23 EXTRA_IMAGECMD_jffs2 = "-lnp "
25 # Guesswork
26 SERIAL_CONSOLE = "115200 ttyS2"
28 UBOOT_MACHINE = "omap3_beagle_config"
29 XLOAD_MACHINE = "beagleboard_config"
31 # do ubiattach /dev/ubi_ctrl -m 4
32 # From dmesg:
33 # UBI: smallest flash I/O unit:    2048
34 # UBI: logical eraseblock size:    129024 bytes
35 # from ubiattach stdout:
36 # UBI device number 0, total 1996 LEBs
37 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
39 # do ubiattach /dev/ubi_ctrl -m 4
40 # from dmesg:
41 # UBI: smallest flash I/O unit:    2048
42 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
43 # UBI: sub-page size:              512
44 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"
48 # and sdio
49 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa touchscreen"