9cd04ed7bc729c8f91c1eecbfb2d739b9d7a4fe6
[glsdk/meta-ti-glsdk.git] / conf / machine / omap3evm.conf
1 #@TYPE: Machine
2 #@NAME: OMAP3 EVM
3 #@DESCRIPTION: Machine configuration for the TI OMAP3 EVM
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8            xf86-input-evdev \
9            xf86-input-mouse \
10            xf86-input-tslib \
11            xf86-video-omapfb \
12            xf86-input-keyboard"
14 GUI_MACHINE_CLASS = "smallscreen"
16 require conf/machine/include/omap3.inc
18 # Ship all kernel modules
20 IMAGE_FSTYPES ?= "jffs2 tar.bz2"
21 EXTRA_IMAGECMD_jffs2 = "-lnp -e 0x20000 -s 2048"
23 SERIAL_CONSOLE = "115200 ttyS0"
24 USE_VT = "0"
26 PREFERRED_PROVIDER_virtual/kernel = "linux-omap-psp"
28 PREFERRED_PROVIDER_virtual/bootloader = "u-boot"
30 UBOOT_ARCH = "arm"
31 UBOOT_MACHINE = "omap3_evm_config"
32 XLOAD_MACHINE = "omap3evm_config"
34 MACHINE_FEATURES = "kernel26 apm usbgadget usbhost vfat ext2 screen touchscreen"
36 # NOTE: there are NAND and OneNAND versions of this board...
38 # do ubiattach /dev/ubi_ctrl -m 4
39 # From dmesg:
40 # UBI: smallest flash I/O unit:    2048
41 # UBI: logical eraseblock size:    129024 bytes
42 # from ubiattach stdout:
43 # UBI device number 0, total 1996 LEBs
44 MKUBIFS_ARGS = "-m 2048 -e 129024 -c 1996"
46 # do ubiattach /dev/ubi_ctrl -m 4
47 # from dmesg:
48 # UBI: smallest flash I/O unit:    2048
49 # UBI: physical eraseblock size:   131072 bytes (128 KiB)
50 # UBI: sub-page size:              512
51 UBINIZE_ARGS = "-m 2048 -p 128KiB -s 512"