1 #@TYPE: Machine
2 #@NAME: OMAP4430 Panda
3 #@DESCRIPTION: Machine configuration for the OMAP4430 Panda
5 require conf/machine/include/omap3.inc
7 EXTRA_IMAGEDEPENDS = "x-load u-boot-sakoman "
9 XLOAD_MACHINE = "omap4430panda_config"
10 XLOAD_LOAD_ADDRESS = 0x40304350
12 PREFERRED_PROVIDER_virtual/bootloader = "u-boot-sakoman"
13 UBOOT_MACHINE = "omap4_panda_config"
15 PREFERRED_PROVIDER_virtual/kernel = "linux-omap4"
17 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
18 XSERVER = "xserver-xorg \
19 xserver-xorg-extension-dri \
20 xserver-xorg-extension-dri2 \
21 xserver-xorg-extension-glx \
22 xf86-input-evdev \
23 xf86-input-mouse \
24 xf86-video-fbdev \
25 xf86-input-keyboard"
27 GUI_MACHINE_CLASS = "bigscreen"
29 IMAGE_FSTYPES += "tar.bz2"
31 SERIAL_CONSOLE = "115200 ttyO2"
33 MACHINE_EXTRA_RRECOMMENDS = " kernel-modules"
34 MACHINE_FEATURES = "kernel26 alsa apm ext2 screen touchscreen usbgadget usbhost vfat"