]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/meta-ti-glsdk.git/blob - conf/machine/usrp-e1xx.conf
TI BSP: add support the AM37x EVM board
[glsdk/meta-ti-glsdk.git] / conf / machine / usrp-e1xx.conf
1 #@TYPE: Machine
2 #@NAME: USRP E1XX machine
3 #@DESCRIPTION: Machine configuration for the USRP E1XX
4 TARGET_ARCH = "arm"
6 PREFERRED_PROVIDER_virtual/xserver = "xserver-xorg"
7 XSERVER = "xserver-xorg \
8            xf86-input-evdev \
9            xf86-input-mouse \
10            xf86-video-omapfb \
11            xf86-input-keyboard"
13 # Only has DVI connector for external screen
14 GUI_MACHINE_CLASS = "bigscreen"
16 require conf/machine/include/omap3.inc
18 KERNEL_IMAGETYPE = "uImage"
20 UBOOT_ENTRYPOINT = "0x80008000"
21 UBOOT_LOADADDRESS = "0x80008000"
23 EXTRA_IMAGEDEPENDS = ""
25 PREFERRED_PROVIDER_virtual/kernel = "linux-omap"
27 IMAGE_FSTYPES = "tar.gz"
29 # Guesswork
30 SERIAL_CONSOLE = "115200 ttyS2"
32 UBOOT_MACHINE = "omap3_overo_config"
34 # and sdio
35 MACHINE_FEATURES = "kernel26 screen apm usbgadget usbhost vfat alsa nfs"
37 module_autoload_usrp_e = "usrp_e"