725881cc040720814fa25f7ea001216333a01523
[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-2.6.37rc / 0015-MFD-enable-madc-clock.patch
1 From 0bedf8e81896a69ba77e9066ad9545412fd53cf8 Mon Sep 17 00:00:00 2001
2 From: Steve Sakoman <steve@sakoman.com>
3 Date: Sat, 23 Jan 2010 06:26:54 -0800
4 Subject: [PATCH 15/29] MFD: enable madc clock
6 ---
7 drivers/mfd/twl-core.c | 8 ++++++++
8 include/linux/i2c/twl.h | 1 +
9 2 files changed, 9 insertions(+), 0 deletions(-)
11 diff --git a/drivers/mfd/twl-core.c b/drivers/mfd/twl-core.c
12 index 35275ba..5aa7358 100644
13 --- a/drivers/mfd/twl-core.c
14 +++ b/drivers/mfd/twl-core.c
15 @@ -208,6 +208,11 @@
17 /* Few power values */
18 #define R_CFG_BOOT 0x05
19 +#define R_GPBR1 0x0C
20 +
21 +/* MADC clock values for R_GPBR1 */
22 +#define MADC_HFCLK_EN 0x80
23 +#define DEFAULT_MADC_CLK_EN 0x10
25 /* some fields in R_CFG_BOOT */
26 #define HFCLK_FREQ_19p2_MHZ (1 << 0)
27 @@ -929,6 +934,9 @@ static void clocks_init(struct device *dev,
29 e |= unprotect_pm_master();
30 /* effect->MADC+USB ck en */
31 + if (twl_has_madc())
32 + e |= twl_i2c_write_u8(TWL_MODULE_INTBR,
33 + MADC_HFCLK_EN | DEFAULT_MADC_CLK_EN, R_GPBR1);
34 e |= twl_i2c_write_u8(TWL_MODULE_PM_MASTER, ctrl, R_CFG_BOOT);
35 e |= protect_pm_master();
37 diff --git a/include/linux/i2c/twl.h b/include/linux/i2c/twl.h
38 index c760991..cfdfdd3 100644
39 --- a/include/linux/i2c/twl.h
40 +++ b/include/linux/i2c/twl.h
41 @@ -74,6 +74,7 @@
43 #define TWL_MODULE_USB TWL4030_MODULE_USB
44 #define TWL_MODULE_AUDIO_VOICE TWL4030_MODULE_AUDIO_VOICE
45 +#define TWL_MODULE_INTBR TWL4030_MODULE_INTBR
46 #define TWL_MODULE_PIH TWL4030_MODULE_PIH
47 #define TWL_MODULE_MADC TWL4030_MODULE_MADC
48 #define TWL_MODULE_MAIN_CHARGE TWL4030_MODULE_MAIN_CHARGE
49 --
50 1.6.6.1