[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / 0044-ARM-OMAP-beagle-every-known-beagle-except-revB-uses-.patch
1 From 71886bfebaf13c74a55f11264096286a554e5a3d Mon Sep 17 00:00:00 2001
2 From: Koen Kooi <koen@dominion.thruhere.net>
3 Date: Thu, 13 May 2010 21:43:08 +0200
4 Subject: [PATCH 44/45] ARM: OMAP: beagle: every known beagle (except revB) uses 2 chipselects so don't use NULL for the second chipselect timings
6 ---
7 arch/arm/mach-omap2/board-omap3beagle.c | 4 ++--
8 1 files changed, 2 insertions(+), 2 deletions(-)
10 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
11 index dd830b1..078e026 100644
12 --- a/arch/arm/mach-omap2/board-omap3beagle.c
13 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
14 @@ -614,7 +614,7 @@ static void __init omap3_beagle_init_irq(void)
15 if (cpu_is_omap3630())
16 {
17 omap2_init_common_hw(mt46h32m32lf6_sdrc_params,
18 - NULL,
19 + mt46h32m32lf6_sdrc_params,
20 _omap37x_mpu_rate_table,
21 _omap37x_dsp_rate_table,
22 _omap37x_l3_rate_table);
23 @@ -622,7 +622,7 @@ static void __init omap3_beagle_init_irq(void)
24 else
25 {
26 omap2_init_common_hw(mt46h32m32lf6_sdrc_params,
27 - NULL,
28 + mt46h32m32lf6_sdrc_params,
29 _omap35x_mpu_rate_table,
30 _omap35x_dsp_rate_table,
31 _omap35x_l3_rate_table);
32 --
33 1.6.6.1