linux-omap-psp 2.6.32: sync with .dev
[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / beagleboard-xmc / 0003-omap-Beagle-no-gpio_wp-pin-connection-on-xM.patch
1 From 037ef3add42d61dcd86438dc4b9378f154caa426 Mon Sep 17 00:00:00 2001
2 From: Robert Nelson <robertcnelson@gmail.com>
3 Date: Thu, 23 Sep 2010 18:22:48 -0700
4 Subject: [PATCH 03/10] omap: Beagle: no gpio_wp pin connection on xM
6 The omap3630 based BeagleBoard xM uses a MicroSD card slot with
7 no write protection.
9 Signed-off-by: Robert Nelson <robertcnelson@gmail.com>
10 Acked-by: Jarkko Nikula <jhnikula@gmail.com>
11 Signed-off-by: Tony Lindgren <tony@atomide.com>
12 ---
13  arch/arm/mach-omap2/board-omap3beagle.c |    4 +++-
14  1 files changed, 3 insertions(+), 1 deletions(-)
16 diff --git a/arch/arm/mach-omap2/board-omap3beagle.c b/arch/arm/mach-omap2/board-omap3beagle.c
17 index beb877c..247a426 100644
18 --- a/arch/arm/mach-omap2/board-omap3beagle.c
19 +++ b/arch/arm/mach-omap2/board-omap3beagle.c
20 @@ -444,7 +444,9 @@ static struct gpio_led gpio_leds[];
21  static int beagle_twl_gpio_setup(struct device *dev,
22                 unsigned gpio, unsigned ngpio)
23  {
24 -       if ((omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_C1_3) ||
25 +       if (omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_XM) {
26 +               mmc[0].gpio_wp = -EINVAL;
27 +       } else if ((omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_C1_3) ||
28                 (omap3_beagle_get_rev() == OMAP3BEAGLE_BOARD_C4)) {
29                 omap_mux_init_gpio(23, OMAP_PIN_INPUT);
30                 mmc[0].gpio_wp = 23;
31 -- 
32 1.6.6.1