[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / cam / 0022-omap3beagle-camera-Clarify-regulators-names.patch
1 From db7e3a7af04196e80fe15e2a651440575f9313af Mon Sep 17 00:00:00 2001
2 From: Sergio Aguirre <saaguirre@ti.com>
3 Date: Thu, 24 Jun 2010 17:53:55 -0500
4 Subject: [PATCH 22/75] omap3beagle: camera: Clarify regulators names
6 Changed:
7 - beagle_mt9t111_reg1 -> beagle_mt9t111_1_8v
8 - beagle_mt9t111_reg2 -> beagle_mt9t111_2_8v
10 To help clarify sequence.
12 Signed-off-by: Sergio Aguirre <saaguirre@ti.com>
13 ---
14 arch/arm/mach-omap2/board-omap3beagle-camera.c | 42 ++++++++++++------------
15 1 files changed, 21 insertions(+), 21 deletions(-)
17 diff --git a/arch/arm/mach-omap2/board-omap3beagle-camera.c b/arch/arm/mach-omap2/board-omap3beagle-camera.c
18 index 529a6be..6babaf3 100644
19 --- a/arch/arm/mach-omap2/board-omap3beagle-camera.c
20 +++ b/arch/arm/mach-omap2/board-omap3beagle-camera.c
21 @@ -51,8 +51,8 @@
23 #define ISP_MT9T111_MCLK 216000000
25 -static struct regulator *beagle_mt9t111_reg1;
26 -static struct regulator *beagle_mt9t111_reg2;
27 +static struct regulator *beagle_mt9t111_1_8v;
28 +static struct regulator *beagle_mt9t111_2_8v;
30 #if defined(CONFIG_VIDEO_MT9T111) || defined(CONFIG_VIDEO_MT9T111_MODULE)
31 static struct isp_interface_config mt9t111_if_config = {
32 @@ -167,10 +167,10 @@ static int mt9t111_power_set(struct v4l2_int_device *s, enum v4l2_power power)
33 case V4L2_POWER_STANDBY:
34 isp_set_xclk(vdev->cam->isp, 0, CAM_USE_XCLKA);
36 - if (regulator_is_enabled(beagle_mt9t111_reg1))
37 - regulator_disable(beagle_mt9t111_reg1);
38 - if (regulator_is_enabled(beagle_mt9t111_reg2))
39 - regulator_disable(beagle_mt9t111_reg2);
40 + if (regulator_is_enabled(beagle_mt9t111_1_8v))
41 + regulator_disable(beagle_mt9t111_1_8v);
42 + if (regulator_is_enabled(beagle_mt9t111_2_8v))
43 + regulator_disable(beagle_mt9t111_2_8v);
44 break;
46 case V4L2_POWER_ON:
47 @@ -181,8 +181,8 @@ static int mt9t111_power_set(struct v4l2_int_device *s, enum v4l2_power power)
48 #endif
50 /* turn on analog power */
51 - regulator_enable(beagle_mt9t111_reg1);
52 - regulator_enable(beagle_mt9t111_reg2);
53 + regulator_enable(beagle_mt9t111_1_8v);
54 + regulator_enable(beagle_mt9t111_2_8v);
55 udelay(100);
57 break;
58 @@ -212,16 +212,16 @@ static int beagle_cam_probe(struct platform_device *pdev)
59 {
60 int err;
62 - beagle_mt9t111_reg1 = regulator_get(&pdev->dev, "vaux3_1");
63 - if (IS_ERR(beagle_mt9t111_reg1)) {
64 + beagle_mt9t111_1_8v = regulator_get(&pdev->dev, "vaux3_1");
65 + if (IS_ERR(beagle_mt9t111_1_8v)) {
66 dev_err(&pdev->dev, "vaux3_1 regulator missing\n");
67 - return PTR_ERR(beagle_mt9t111_reg1);
68 + return PTR_ERR(beagle_mt9t111_1_8v);
69 }
70 - beagle_mt9t111_reg2 = regulator_get(&pdev->dev, "vaux4_1");
71 - if (IS_ERR(beagle_mt9t111_reg2)) {
72 + beagle_mt9t111_2_8v = regulator_get(&pdev->dev, "vaux4_1");
73 + if (IS_ERR(beagle_mt9t111_2_8v)) {
74 dev_err(&pdev->dev, "vaux4_1 regulator missing\n");
75 - regulator_put(beagle_mt9t111_reg1);
76 - return PTR_ERR(beagle_mt9t111_reg2);
77 + regulator_put(beagle_mt9t111_1_8v);
78 + return PTR_ERR(beagle_mt9t111_2_8v);
79 }
81 printk(KERN_INFO MODULE_NAME ": Driver registration complete \n");
82 @@ -231,12 +231,12 @@ static int beagle_cam_probe(struct platform_device *pdev)
84 static int beagle_cam_remove(struct platform_device *pdev)
85 {
86 - if (regulator_is_enabled(beagle_mt9t111_reg1))
87 - regulator_disable(beagle_mt9t111_reg1);
88 - regulator_put(beagle_mt9t111_reg1);
89 - if (regulator_is_enabled(beagle_mt9t111_reg2))
90 - regulator_disable(beagle_mt9t111_reg2);
91 - regulator_put(beagle_mt9t111_reg2);
92 + if (regulator_is_enabled(beagle_mt9t111_1_8v))
93 + regulator_disable(beagle_mt9t111_1_8v);
94 + regulator_put(beagle_mt9t111_1_8v);
95 + if (regulator_is_enabled(beagle_mt9t111_2_8v))
96 + regulator_disable(beagle_mt9t111_2_8v);
97 + regulator_put(beagle_mt9t111_2_8v);
99 return 0;
100 }
101 --
102 1.6.6.1