[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / cam / 0026-omap3beagle-camera-Complement-remainig-sensor-hw-con.patch
1 From e14b36353ea3f3d55192cf986310c275ed8cfcc9 Mon Sep 17 00:00:00 2001
2 From: Sergio Aguirre <saaguirre@ti.com>
3 Date: Fri, 25 Jun 2010 12:04:48 -0500
4 Subject: [PATCH 26/75] omap3beagle: camera: Complement remainig sensor hw config settings
6 Signed-off-by: Sergio Aguirre <saaguirre@ti.com>
7 ---
8 arch/arm/mach-omap2/board-omap3beagle-camera.c | 6 ++++++
9 1 files changed, 6 insertions(+), 0 deletions(-)
11 diff --git a/arch/arm/mach-omap2/board-omap3beagle-camera.c b/arch/arm/mach-omap2/board-omap3beagle-camera.c
12 index 8a4b7bc..b0148d6 100644
13 --- a/arch/arm/mach-omap2/board-omap3beagle-camera.c
14 +++ b/arch/arm/mach-omap2/board-omap3beagle-camera.c
15 @@ -57,6 +57,10 @@ static struct regulator *beagle_mt9t111_1_8v1;
16 static struct regulator *beagle_mt9t111_1_8v2;
18 #if defined(CONFIG_VIDEO_MT9T111) || defined(CONFIG_VIDEO_MT9T111_MODULE)
19 +
20 +/* Arbitrary memory handling limit */
21 +#define MT9T111_BIGGEST_FRAME_BYTE_SIZE PAGE_ALIGN(2048 * 1536 * 4)
22 +
23 static struct isp_interface_config mt9t111_if_config = {
24 .ccdc_par_ser = ISP_PARLL,
25 .dataline_shift = 0x0,
26 @@ -125,6 +129,8 @@ static struct omap34xxcam_hw_config mt9t111_hwc = {
27 .dev_minor = 0,
28 .dev_type = OMAP34XXCAM_SLAVE_SENSOR,
29 .u.sensor.sensor_isp = 1,
30 + .u.sensor.capture_mem = MT9T111_BIGGEST_FRAME_BYTE_SIZE * 2,
31 + .u.sensor.ival_default = { 1, 10 },
32 };
33 #endif
35 --
36 1.6.6.1