bf8347cef95ab396e33129233ceb4df8154843bb
[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / cam / 0044-mt9v113-AE-param-tuned-to-get-28-30FPS.patch
1 From 12b4010768d5bf36bdc1100204be1a9de913d4f4 Mon Sep 17 00:00:00 2001
2 From: Vaibhav Hiremath <hvaibhav@ti.com>
3 Date: Thu, 15 Jul 2010 13:53:03 +0530
4 Subject: [PATCH 44/75] mt9v113: AE param tuned to get 28~30FPS
6 Please note that with this change we are compromising with
7 image quality, so should be used only in case of high FPS use-case.
8 ---
9 drivers/media/video/mt9v113.c | 8 ++++++++
10 1 files changed, 8 insertions(+), 0 deletions(-)
12 diff --git a/drivers/media/video/mt9v113.c b/drivers/media/video/mt9v113.c
13 index 466702e..6714240 100644
14 --- a/drivers/media/video/mt9v113.c
15 +++ b/drivers/media/video/mt9v113.c
16 @@ -306,6 +306,14 @@ static struct mt9v113_reg mt9v113_reg_list[] = {
17 {TOK_WRITE, 0x0990, 0x0003},
18 {TOK_WRITE, 0x098C, 0xA410},
19 {TOK_WRITE, 0x0990, 0x000A},
20 +
21 + {TOK_WRITE, 0x098C, 0xA20C},
22 + {TOK_WRITE, 0x0990, 0x0003},
23 + {TOK_WRITE, 0x098C, 0xA20B},
24 + {TOK_WRITE, 0x0990, 0x0000},
25 + {TOK_WRITE, 0x098C, 0xA215},
26 + {TOK_WRITE, 0x0990, 0x0004},
27 +
28 {TOK_WRITE, 0x098C, 0xA103},
29 {TOK_WRITE, 0x0990, 0x0006},
30 {TOK_DELAY, 0, 100},
31 --
32 1.6.6.1