409c08fb35c26193e8d7b7213bf004a097a16321
[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / cam / 0072-omap3beagle-camera-Fix-dual-sensor-registration.patch
1 From 838aed68f8efa16e9915795ddb968157d40fca6b Mon Sep 17 00:00:00 2001
2 From: Sergio Aguirre <saaguirre@ti.com>
3 Date: Thu, 22 Jul 2010 11:03:33 -0500
4 Subject: [PATCH 72/75] omap3beagle: camera: Fix dual sensor registration
6 dev_index should be different, which represents an internal index
7 in the master camera driver.
9 Also, make device video nodes be alloted with the "first free", by setting
10 dev_minor to -1.
12 Signed-off-by: Sergio Aguirre <saaguirre@ti.com>
13 ---
14 arch/arm/mach-omap2/board-omap3beagle-camera.c | 6 +++---
15 1 files changed, 3 insertions(+), 3 deletions(-)
17 diff --git a/arch/arm/mach-omap2/board-omap3beagle-camera.c b/arch/arm/mach-omap2/board-omap3beagle-camera.c
18 index 520e1d8..c0218e3 100644
19 --- a/arch/arm/mach-omap2/board-omap3beagle-camera.c
20 +++ b/arch/arm/mach-omap2/board-omap3beagle-camera.c
21 @@ -107,7 +107,7 @@ static int mt9v113_ifparm(struct v4l2_ifparm *p)
23 static struct omap34xxcam_hw_config mt9v113_hwc = {
24 .dev_index = 0,
25 - .dev_minor = 0,
26 + .dev_minor = -1,
27 .dev_type = OMAP34XXCAM_SLAVE_SENSOR,
28 .u.sensor.sensor_isp = 1,
29 .u.sensor.capture_mem = MT9V113_MAX_FRAME_SIZE * 2,
30 @@ -259,8 +259,8 @@ static int mt9t112_ifparm(struct v4l2_ifparm *p)
32 #if defined(CONFIG_VIDEO_OMAP3) || defined(CONFIG_VIDEO_OMAP3_MODULE)
33 static struct omap34xxcam_hw_config mt9t112_hwc = {
34 - .dev_index = 0,
35 - .dev_minor = 0,
36 + .dev_index = 1,
37 + .dev_minor = -1,
38 .dev_type = OMAP34XXCAM_SLAVE_SENSOR,
39 .u.sensor.sensor_isp = 0,
40 .u.sensor.capture_mem = MT9T112_BIGGEST_FRAME_BYTE_SIZE,
41 --
42 1.6.6.1