f8b307ee9d9ba1089cd2a0f6adfa3b6f33294e8d
[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap-psp-2.6.32 / omap3-touchbook / 0003-bq27x00_battery-remove-error-message-output.patch
1 From 6837800d92947d25e263bf041ebe7db4e804af68 Mon Sep 17 00:00:00 2001
2 From: Gregoire Gentil <gregoire@gentil.com>
3 Date: Fri, 12 Mar 2010 11:41:17 +0100
4 Subject: [PATCH 03/17] bq27x00_battery: remove error message output
6 ---
7 drivers/power/bq27x00_battery.c | 5 -----
8 1 files changed, 0 insertions(+), 5 deletions(-)
10 diff --git a/drivers/power/bq27x00_battery.c b/drivers/power/bq27x00_battery.c
11 index 62bb981..6935bb6 100644
12 --- a/drivers/power/bq27x00_battery.c
13 +++ b/drivers/power/bq27x00_battery.c
14 @@ -93,7 +93,6 @@ static int bq27x00_battery_temperature(struct bq27x00_device_info *di)
16 ret = bq27x00_read(BQ27x00_REG_TEMP, &temp, 0, di);
17 if (ret) {
18 - dev_err(di->dev, "error reading temperature\n");
19 return ret;
20 }
22 @@ -111,7 +110,6 @@ static int bq27x00_battery_voltage(struct bq27x00_device_info *di)
24 ret = bq27x00_read(BQ27x00_REG_VOLT, &volt, 0, di);
25 if (ret) {
26 - dev_err(di->dev, "error reading voltage\n");
27 return ret;
28 }
30 @@ -131,12 +129,10 @@ static int bq27x00_battery_current(struct bq27x00_device_info *di)
32 ret = bq27x00_read(BQ27x00_REG_AI, &curr, 0, di);
33 if (ret) {
34 - dev_err(di->dev, "error reading current\n");
35 return 0;
36 }
37 ret = bq27x00_read(BQ27x00_REG_FLAGS, &flags, 0, di);
38 if (ret < 0) {
39 - dev_err(di->dev, "error reading flags\n");
40 return 0;
41 }
42 if ((flags & (1 << 7)) != 0) {
43 @@ -157,7 +153,6 @@ static int bq27x00_battery_rsoc(struct bq27x00_device_info *di)
45 ret = bq27x00_read(BQ27x00_REG_RSOC, &rsoc, 1, di);
46 if (ret) {
47 - dev_err(di->dev, "error reading relative State-of-Charge\n");
48 return ret;
49 }
51 --
52 1.6.6.1