2e282cd8821222ddcc646a2f2a05858c0868496e
[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / linus / 0029-kconfig-fix-undesirable-side-effect-of-adding-visibl.patch
1 From 7ad1227818f09242cfe9bf1845fd24211f5f99bd Mon Sep 17 00:00:00 2001
2 From: Jan Beulich <JBeulich@novell.com>
3 Date: Thu, 9 Dec 2010 08:11:38 +0000
4 Subject: [PATCH 29/66] kconfig: fix undesirable side effect of adding "visible" menu attribute
6 This lead to non-selected, non-user-selectable options to be written
7 out to .config. This is not only pointless, but also preventing the
8 user to be prompted should any of those options eventually become
9 visible (e.g. by de-selecting the *_AUTO options the "visible"
10 attribute was added for.
12 Furthermore it is quite logical for the "visible" attribute of a menu
13 to control the visibility of all contained prompts, which is what the
14 patch does.
16 Signed-off-by: Jan Beulich <jbeulich@novell.com>
17 Signed-off-by: Michal Marek <mmarek@suse.cz>
18 ---
19 scripts/kconfig/menu.c | 14 ++++++++++++++
20 1 files changed, 14 insertions(+), 0 deletions(-)
22 diff --git a/scripts/kconfig/menu.c b/scripts/kconfig/menu.c
23 index b9d9aa1..5f77dcb 100644
24 --- a/scripts/kconfig/menu.c
25 +++ b/scripts/kconfig/menu.c
26 @@ -140,6 +140,20 @@ struct property *menu_add_prop(enum prop_type type, char *prompt, struct expr *e
27 }
28 if (current_entry->prompt && current_entry != &rootmenu)
29 prop_warn(prop, "prompt redefined");
30 +
31 + /* Apply all upper menus' visibilities to actual prompts. */
32 + if(type == P_PROMPT) {
33 + struct menu *menu = current_entry;
34 +
35 + while ((menu = menu->parent) != NULL) {
36 + if (!menu->visibility)
37 + continue;
38 + prop->visible.expr
39 + = expr_alloc_and(prop->visible.expr,
40 + menu->visibility);
41 + }
42 + }
43 +
44 current_entry->prompt = prop;
45 }
46 prop->text = prompt;
47 --
48 1.6.6.1