[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / linus / 0058-bridge-fix-br_multicast_ipv6_rcv-for-paged-skbs.patch
1 From 87bd79394bd7f4b7e01199421aae0df5fb1910d0 Mon Sep 17 00:00:00 2001
2 From: Tomas Winkler <tomas.winkler@intel.com>
3 Date: Mon, 3 Jan 2011 11:26:08 -0800
4 Subject: [PATCH 58/65] bridge: fix br_multicast_ipv6_rcv for paged skbs
6 use pskb_may_pull to access ipv6 header correctly for paged skbs
7 It was omitted in the bridge code leading to crash in blind
8 __skb_pull
10 since the skb is cloned undonditionally we also simplify the
11 the exit path
13 this fixes bug https://bugzilla.kernel.org/show_bug.cgi?id=25202
15 Dec 15 14:36:40 User-PC hostapd: wlan0: STA 00:15:00:60:5d:34 IEEE 802.11: authenticated
16 Dec 15 14:36:40 User-PC hostapd: wlan0: STA 00:15:00:60:5d:34 IEEE 802.11: associated (aid 2)
17 Dec 15 14:36:40 User-PC hostapd: wlan0: STA 00:15:00:60:5d:34 RADIUS: starting accounting session 4D0608A3-00000005
18 Dec 15 14:36:41 User-PC kernel: [175576.120287] ------------[ cut here ]------------
19 Dec 15 14:36:41 User-PC kernel: [175576.120452] kernel BUG at include/linux/skbuff.h:1178!
20 Dec 15 14:36:41 User-PC kernel: [175576.120609] invalid opcode: 0000 [#1] SMP
21 Dec 15 14:36:41 User-PC kernel: [175576.120749] last sysfs file: /sys/devices/pci0000:00/0000:00:1f.2/host0/target0:0:0/0:0:0:0/block/sda/uevent
22 Dec 15 14:36:41 User-PC kernel: [175576.121035] Modules linked in: approvals binfmt_misc bridge stp llc parport_pc ppdev arc4 iwlagn snd_hda_codec_realtek iwlcore i915 snd_hda_intel mac80211 joydev snd_hda_codec snd_hwdep snd_pcm snd_seq_midi drm_kms_helper snd_rawmidi drm snd_seq_midi_event snd_seq snd_timer snd_seq_device cfg80211 eeepc_wmi usbhid psmouse intel_agp i2c_algo_bit intel_gtt uvcvideo agpgart videodev sparse_keymap snd shpchp v4l1_compat lp hid video serio_raw soundcore output snd_page_alloc ahci libahci atl1c
23 Dec 15 14:36:41 User-PC kernel: [175576.122712]
24 Dec 15 14:36:41 User-PC kernel: [175576.122769] Pid: 0, comm: kworker/0:0 Tainted: G W 2.6.37-rc5-wl+ #3 1015PE/1016P
25 Dec 15 14:36:41 User-PC kernel: [175576.123012] EIP: 0060:[<f83edd65>] EFLAGS: 00010283 CPU: 1
26 Dec 15 14:36:41 User-PC kernel: [175576.123193] EIP is at br_multicast_rcv+0xc95/0xe1c [bridge]
27 Dec 15 14:36:41 User-PC kernel: [175576.123362] EAX: 0000001c EBX: f5626318 ECX: 00000000 EDX: 00000000
28 Dec 15 14:36:41 User-PC kernel: [175576.123550] ESI: ec512262 EDI: f5626180 EBP: f60b5ca0 ESP: f60b5bd8
29 Dec 15 14:36:41 User-PC kernel: [175576.123737] DS: 007b ES: 007b FS: 00d8 GS: 00e0 SS: 0068
30 Dec 15 14:36:41 User-PC kernel: [175576.123902] Process kworker/0:0 (pid: 0, ti=f60b4000 task=f60a8000 task.ti=f60b0000)
31 Dec 15 14:36:41 User-PC kernel: [175576.124137] Stack:
32 Dec 15 14:36:41 User-PC kernel: [175576.124181] ec556500 f6d06800 f60b5be8 c01087d8 ec512262 00000030 00000024 f5626180
33 Dec 15 14:36:41 User-PC kernel: [175576.124181] f572c200 ef463440 f5626300 3affffff f6d06dd0 e60766a4 000000c4 f6d06860
34 Dec 15 14:36:41 User-PC kernel: [175576.124181] ffffffff ec55652c 00000001 f6d06844 f60b5c64 c0138264 c016e451 c013e47d
35 Dec 15 14:36:41 User-PC kernel: [175576.124181] Call Trace:
36 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c01087d8>] ? sched_clock+0x8/0x10
37 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0138264>] ? enqueue_entity+0x174/0x440
38 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c016e451>] ? sched_clock_cpu+0x131/0x190
39 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c013e47d>] ? select_task_rq_fair+0x2ad/0x730
40 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0524fc1>] ? nf_iterate+0x71/0x90
41 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f83e4914>] ? br_handle_frame_finish+0x184/0x220 [bridge]
42 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f83e4790>] ? br_handle_frame_finish+0x0/0x220 [bridge]
43 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f83e46e9>] ? br_handle_frame+0x189/0x230 [bridge]
44 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f83e4790>] ? br_handle_frame_finish+0x0/0x220 [bridge]
45 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f83e4560>] ? br_handle_frame+0x0/0x230 [bridge]
46 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c04ff026>] ? __netif_receive_skb+0x1b6/0x5b0
47 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c04f7a30>] ? skb_copy_bits+0x110/0x210
48 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0503a7f>] ? netif_receive_skb+0x6f/0x80
49 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f82cb74c>] ? ieee80211_deliver_skb+0x8c/0x1a0 [mac80211]
50 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f82cc836>] ? ieee80211_rx_handlers+0xeb6/0x1aa0 [mac80211]
51 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c04ff1f0>] ? __netif_receive_skb+0x380/0x5b0
52 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c016e242>] ? sched_clock_local+0xb2/0x190
53 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c012b688>] ? default_spin_lock_flags+0x8/0x10
54 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c05d83df>] ? _raw_spin_lock_irqsave+0x2f/0x50
55 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f82cd621>] ? ieee80211_prepare_and_rx_handle+0x201/0xa90 [mac80211]
56 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f82ce154>] ? ieee80211_rx+0x2a4/0x830 [mac80211]
57 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f815a8d6>] ? iwl_update_stats+0xa6/0x2a0 [iwlcore]
58 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f8499212>] ? iwlagn_rx_reply_rx+0x292/0x3b0 [iwlagn]
59 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c05d83df>] ? _raw_spin_lock_irqsave+0x2f/0x50
60 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f8483697>] ? iwl_rx_handle+0xe7/0x350 [iwlagn]
61 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<f8486ab7>] ? iwl_irq_tasklet+0xf7/0x5c0 [iwlagn]
62 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c01aece1>] ? __rcu_process_callbacks+0x201/0x2d0
63 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0150d05>] ? tasklet_action+0xc5/0x100
64 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0150a07>] ? __do_softirq+0x97/0x1d0
65 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c05d910c>] ? nmi_stack_correct+0x2f/0x34
66 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0150970>] ? __do_softirq+0x0/0x1d0
67 Dec 15 14:36:41 User-PC kernel: [175576.124181] <IRQ>
68 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c01508f5>] ? irq_exit+0x65/0x70
69 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c05df062>] ? do_IRQ+0x52/0xc0
70 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c01036b0>] ? common_interrupt+0x30/0x38
71 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c03a1fc2>] ? intel_idle+0xc2/0x160
72 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c04daebb>] ? cpuidle_idle_call+0x6b/0x100
73 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c0101dea>] ? cpu_idle+0x8a/0xf0
74 Dec 15 14:36:41 User-PC kernel: [175576.124181] [<c05d2702>] ? start_secondary+0x1e8/0x1ee
76 Cc: David Miller <davem@davemloft.net>
77 Cc: Johannes Berg <johannes@sipsolutions.net>
78 Cc: Stephen Hemminger <shemminger@vyatta.com>
79 Signed-off-by: Tomas Winkler <tomas.winkler@intel.com>
80 Signed-off-by: David S. Miller <davem@davemloft.net>
81 ---
82 net/bridge/br_multicast.c | 28 ++++++++++++++++++----------
83 1 files changed, 18 insertions(+), 10 deletions(-)
85 diff --git a/net/bridge/br_multicast.c b/net/bridge/br_multicast.c
86 index f19e347..543b326 100644
87 --- a/net/bridge/br_multicast.c
88 +++ b/net/bridge/br_multicast.c
89 @@ -1430,7 +1430,7 @@ static int br_multicast_ipv6_rcv(struct net_bridge *br,
90 struct net_bridge_port *port,
91 struct sk_buff *skb)
92 {
93 - struct sk_buff *skb2 = skb;
94 + struct sk_buff *skb2;
95 struct ipv6hdr *ip6h;
96 struct icmp6hdr *icmp6h;
97 u8 nexthdr;
98 @@ -1469,15 +1469,15 @@ static int br_multicast_ipv6_rcv(struct net_bridge *br,
99 if (!skb2)
100 return -ENOMEM;
102 + err = -EINVAL;
103 + if (!pskb_may_pull(skb2, offset + sizeof(struct icmp6hdr)))
104 + goto out;
105 +
106 len -= offset - skb_network_offset(skb2);
108 __skb_pull(skb2, offset);
109 skb_reset_transport_header(skb2);
111 - err = -EINVAL;
112 - if (!pskb_may_pull(skb2, sizeof(*icmp6h)))
113 - goto out;
114 -
115 icmp6h = icmp6_hdr(skb2);
117 switch (icmp6h->icmp6_type) {
118 @@ -1516,7 +1516,12 @@ static int br_multicast_ipv6_rcv(struct net_bridge *br,
119 switch (icmp6h->icmp6_type) {
120 case ICMPV6_MGM_REPORT:
121 {
122 - struct mld_msg *mld = (struct mld_msg *)icmp6h;
123 + struct mld_msg *mld;
124 + if (!pskb_may_pull(skb2, sizeof(*mld))) {
125 + err = -EINVAL;
126 + goto out;
127 + }
128 + mld = (struct mld_msg *)skb_transport_header(skb2);
129 BR_INPUT_SKB_CB(skb2)->mrouters_only = 1;
130 err = br_ip6_multicast_add_group(br, port, &mld->mld_mca);
131 break;
132 @@ -1529,15 +1534,18 @@ static int br_multicast_ipv6_rcv(struct net_bridge *br,
133 break;
134 case ICMPV6_MGM_REDUCTION:
135 {
136 - struct mld_msg *mld = (struct mld_msg *)icmp6h;
137 + struct mld_msg *mld;
138 + if (!pskb_may_pull(skb2, sizeof(*mld))) {
139 + err = -EINVAL;
140 + goto out;
141 + }
142 + mld = (struct mld_msg *)skb_transport_header(skb2);
143 br_ip6_multicast_leave_group(br, port, &mld->mld_mca);
144 }
145 }
147 out:
148 - __skb_push(skb2, offset);
149 - if (skb2 != skb)
150 - kfree_skb(skb2);
151 + kfree_skb(skb2);
152 return err;
153 }
154 #endif
155 --
156 1.6.6.1