[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / media / 0002-v4l-subdev-Don-t-require-core-operations.patch
1 From e501e49dfa290479eaf23fcc5bd0623102220e0c Mon Sep 17 00:00:00 2001
2 From: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
3 Date: Mon, 31 May 2010 11:33:06 +0300
4 Subject: [PATCH 02/43] v4l: subdev: Don't require core operations
6 There's no reason to require subdevices to implement the core
7 operations. Remove the check for non-NULL core operations when
8 initializing the subdev.
10 Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
11 ---
12 include/media/v4l2-subdev.h | 3 +--
13 1 files changed, 1 insertions(+), 2 deletions(-)
15 diff --git a/include/media/v4l2-subdev.h b/include/media/v4l2-subdev.h
16 index b0316a7..b636444 100644
17 --- a/include/media/v4l2-subdev.h
18 +++ b/include/media/v4l2-subdev.h
19 @@ -466,8 +466,7 @@ static inline void v4l2_subdev_init(struct v4l2_subdev *sd,
20 const struct v4l2_subdev_ops *ops)
21 {
22 INIT_LIST_HEAD(&sd->list);
23 - /* ops->core MUST be set */
24 - BUG_ON(!ops || !ops->core);
25 + BUG_ON(!ops);
26 sd->ops = ops;
27 sd->v4l2_dev = NULL;
28 sd->flags = 0;
29 --
30 1.6.6.1