[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / media / 0003-v4l-subdev-Merge-v4l2_i2c_new_subdev_cfg-and-v4l2_i2.patch
1 From 2c7009851d70caeb91ac806b133b7d77c5c2ca19 Mon Sep 17 00:00:00 2001
2 From: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
3 Date: Thu, 8 Jul 2010 12:01:09 +0200
4 Subject: [PATCH 03/43] v4l: subdev: Merge v4l2_i2c_new_subdev_cfg and v4l2_i2c_new_subdev
6 v4l2_i2c_new_subdev is a thin wrapper around v4l2_i2c_new_subdev_cfg,
7 which is itself a wrapper around v4l2_i2c_new_subdev_board.
9 The intermediate v4l2_i2c_new_subdev_cfg function is called directly by
10 the ivtv and cafe-ccic drivers only. Merge it with v4l2_i2c_new_subdev
11 and use v4l2_i2c_new_subdev_board in the ivtv and cafe-ccic drivers.
13 Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
14 ---
15 drivers/media/video/cafe_ccic.c | 11 +++++++++--
16 drivers/media/video/ivtv/ivtv-i2c.c | 11 +++++++++--
17 drivers/media/video/v4l2-common.c | 7 ++-----
18 include/media/v4l2-common.h | 13 +------------
19 4 files changed, 21 insertions(+), 21 deletions(-)
21 diff --git a/drivers/media/video/cafe_ccic.c b/drivers/media/video/cafe_ccic.c
22 index 0dfff50..6e23add 100644
23 --- a/drivers/media/video/cafe_ccic.c
24 +++ b/drivers/media/video/cafe_ccic.c
25 @@ -1992,6 +1992,7 @@ static int cafe_pci_probe(struct pci_dev *pdev,
26 {
27 int ret;
28 struct cafe_camera *cam;
29 + struct i2c_board_info info;
30 struct ov7670_config sensor_cfg = {
31 /* This controller only does SMBUS */
32 .use_smbus = true,
33 @@ -2065,8 +2066,14 @@ static int cafe_pci_probe(struct pci_dev *pdev,
34 sensor_cfg.clock_speed = 45;
36 cam->sensor_addr = 0x42;
37 - cam->sensor = v4l2_i2c_new_subdev_cfg(&cam->v4l2_dev, &cam->i2c_adapter,
38 - "ov7670", 0, &sensor_cfg, cam->sensor_addr, NULL);
39 +
40 + memset(&info, 0, sizeof(info));
41 + strlcpy(info.type, "ov7670", sizeof(info.type));
42 + info.addr = cam->sensor_addr;
43 + info.platform_data = &sensor_cfg;
44 +
45 + cam->sensor = v4l2_i2c_new_subdev_board(&cam->v4l2_dev,
46 + &cam->i2c_adapter, &info, NULL);
47 if (cam->sensor == NULL) {
48 ret = -ENODEV;
49 goto out_smbus;
50 diff --git a/drivers/media/video/ivtv/ivtv-i2c.c b/drivers/media/video/ivtv/ivtv-i2c.c
51 index 665191c..6651a6c 100644
52 --- a/drivers/media/video/ivtv/ivtv-i2c.c
53 +++ b/drivers/media/video/ivtv/ivtv-i2c.c
54 @@ -267,10 +267,17 @@ int ivtv_i2c_register(struct ivtv *itv, unsigned idx)
55 adap, type, 0, I2C_ADDRS(hw_addrs[idx]));
56 } else if (hw == IVTV_HW_CX25840) {
57 struct cx25840_platform_data pdata;
58 + struct i2c_board_info info;
60 pdata.pvr150_workaround = itv->pvr150_workaround;
61 - sd = v4l2_i2c_new_subdev_cfg(&itv->v4l2_dev,
62 - adap, type, 0, &pdata, hw_addrs[idx], NULL);
63 +
64 + memset(&info, 0, sizeof(info));
65 + strlcpy(info.type, type, sizeof(info.type));
66 + info.addr = hw_addrs[idx];
67 + info.platform_data = &pdata;
68 +
69 + sd = v4l2_i2c_new_subdev_board(&itv->v4l2_dev, adap, &info,
70 + NULL);
71 } else {
72 sd = v4l2_i2c_new_subdev(&itv->v4l2_dev,
73 adap, type, hw_addrs[idx], NULL);
74 diff --git a/drivers/media/video/v4l2-common.c b/drivers/media/video/v4l2-common.c
75 index b5eb1f3..e007e61 100644
76 --- a/drivers/media/video/v4l2-common.c
77 +++ b/drivers/media/video/v4l2-common.c
78 @@ -428,9 +428,8 @@ error:
79 }
80 EXPORT_SYMBOL_GPL(v4l2_i2c_new_subdev_board);
82 -struct v4l2_subdev *v4l2_i2c_new_subdev_cfg(struct v4l2_device *v4l2_dev,
83 +struct v4l2_subdev *v4l2_i2c_new_subdev(struct v4l2_device *v4l2_dev,
84 struct i2c_adapter *adapter, const char *client_type,
85 - int irq, void *platform_data,
86 u8 addr, const unsigned short *probe_addrs)
87 {
88 struct i2c_board_info info;
89 @@ -440,12 +439,10 @@ struct v4l2_subdev *v4l2_i2c_new_subdev_cfg(struct v4l2_device *v4l2_dev,
90 memset(&info, 0, sizeof(info));
91 strlcpy(info.type, client_type, sizeof(info.type));
92 info.addr = addr;
93 - info.irq = irq;
94 - info.platform_data = platform_data;
96 return v4l2_i2c_new_subdev_board(v4l2_dev, adapter, &info, probe_addrs);
97 }
98 -EXPORT_SYMBOL_GPL(v4l2_i2c_new_subdev_cfg);
99 +EXPORT_SYMBOL_GPL(v4l2_i2c_new_subdev);
101 /* Return i2c client address of v4l2_subdev. */
102 unsigned short v4l2_i2c_subdev_addr(struct v4l2_subdev *sd)
103 diff --git a/include/media/v4l2-common.h b/include/media/v4l2-common.h
104 index 239125a..565fb32 100644
105 --- a/include/media/v4l2-common.h
106 +++ b/include/media/v4l2-common.h
107 @@ -138,21 +138,10 @@ struct v4l2_subdev_ops;
109 /* Load an i2c module and return an initialized v4l2_subdev struct.
110 The client_type argument is the name of the chip that's on the adapter. */
111 -struct v4l2_subdev *v4l2_i2c_new_subdev_cfg(struct v4l2_device *v4l2_dev,
112 +struct v4l2_subdev *v4l2_i2c_new_subdev(struct v4l2_device *v4l2_dev,
113 struct i2c_adapter *adapter, const char *client_type,
114 - int irq, void *platform_data,
115 u8 addr, const unsigned short *probe_addrs);
117 -/* Load an i2c module and return an initialized v4l2_subdev struct.
118 - The client_type argument is the name of the chip that's on the adapter. */
119 -static inline struct v4l2_subdev *v4l2_i2c_new_subdev(struct v4l2_device *v4l2_dev,
120 - struct i2c_adapter *adapter, const char *client_type,
121 - u8 addr, const unsigned short *probe_addrs)
122 -{
123 - return v4l2_i2c_new_subdev_cfg(v4l2_dev, adapter, client_type, 0, NULL,
124 - addr, probe_addrs);
125 -}
126 -
127 struct i2c_board_info;
129 struct v4l2_subdev *v4l2_i2c_new_subdev_board(struct v4l2_device *v4l2_dev,
130 --
131 1.6.6.1