[glsdk/meta-ti-glsdk.git] / recipes-bsp / linux / linux-omap / media / 0024-v4l-Create-v4l2-subdev-file-handle-structure.patch
1 From 47f7677adda05f6d85a35047c4aac940c46a123c Mon Sep 17 00:00:00 2001
2 From: Stanimir Varbanov <svarbanov@mm-sol.com>
3 Date: Fri, 21 May 2010 12:04:24 +0300
4 Subject: [PATCH 24/43] v4l: Create v4l2 subdev file handle structure
6 Used for storing subdev information per file handle and hold V4L2 file
7 handle.
9 Signed-off-by: Stanimir Varbanov <svarbanov@mm-sol.com>
10 Signed-off-by: Antti Koskipaa <antti.koskipaa@nokia.com>
11 Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
12 ---
13 drivers/media/Kconfig | 9 ++++
14 drivers/media/video/v4l2-subdev.c | 85 +++++++++++++++++++++++++------------
15 include/media/v4l2-subdev.h | 29 +++++++++++++
16 3 files changed, 96 insertions(+), 27 deletions(-)
18 diff --git a/drivers/media/Kconfig b/drivers/media/Kconfig
19 index 6b946e6..eaf4734 100644
20 --- a/drivers/media/Kconfig
21 +++ b/drivers/media/Kconfig
22 @@ -82,6 +82,15 @@ config VIDEO_V4L1_COMPAT
24 If you are unsure as to whether this is required, answer Y.
26 +config VIDEO_V4L2_SUBDEV_API
27 + bool "V4L2 sub-device userspace API (EXPERIMENTAL)"
28 + depends on VIDEO_DEV && MEDIA_CONTROLLER && EXPERIMENTAL
29 + ---help---
30 + Enables the V4L2 sub-device pad-level userspace API used to configure
31 + video format, size and frame rate between hardware blocks.
32 +
33 + This API is mostly used by camera interfaces in embedded platforms.
34 +
35 #
36 # DVB Core
37 #
38 diff --git a/drivers/media/video/v4l2-subdev.c b/drivers/media/video/v4l2-subdev.c
39 index a49856a..15449fc 100644
40 --- a/drivers/media/video/v4l2-subdev.c
41 +++ b/drivers/media/video/v4l2-subdev.c
42 @@ -31,39 +31,69 @@
43 #include <media/v4l2-fh.h>
44 #include <media/v4l2-event.h>
46 +static int subdev_fh_init(struct v4l2_subdev_fh *fh, struct v4l2_subdev *sd)
47 +{
48 +#if defined(CONFIG_VIDEO_V4L2_SUBDEV_API)
49 + /* Allocate try format and crop in the same memory block */
50 + fh->try_fmt = kzalloc((sizeof(*fh->try_fmt) + sizeof(*fh->try_crop))
51 + * sd->entity.num_pads, GFP_KERNEL);
52 + if (fh->try_fmt == NULL)
53 + return -ENOMEM;
54 +
55 + fh->try_crop = (struct v4l2_rect *)
56 + (fh->try_fmt + sd->entity.num_pads);
57 +#endif
58 + return 0;
59 +}
60 +
61 +static void subdev_fh_free(struct v4l2_subdev_fh *fh)
62 +{
63 +#if defined(CONFIG_VIDEO_V4L2_SUBDEV_API)
64 + kfree(fh->try_fmt);
65 + fh->try_fmt = NULL;
66 + fh->try_crop = NULL;
67 +#endif
68 +}
69 +
70 static int subdev_open(struct file *file)
71 {
72 struct video_device *vdev = video_devdata(file);
73 struct v4l2_subdev *sd = vdev_to_v4l2_subdev(vdev);
74 + struct v4l2_subdev_fh *subdev_fh;
75 #if defined(CONFIG_MEDIA_CONTROLLER)
76 struct media_entity *entity;
77 #endif
78 - struct v4l2_fh *vfh = NULL;
79 int ret;
81 if (!sd->initialized)
82 return -EAGAIN;
84 - if (sd->flags & V4L2_SUBDEV_FL_HAS_EVENTS) {
85 - vfh = kzalloc(sizeof(*vfh), GFP_KERNEL);
86 - if (vfh == NULL)
87 - return -ENOMEM;
88 + subdev_fh = kzalloc(sizeof(*subdev_fh), GFP_KERNEL);
89 + if (subdev_fh == NULL)
90 + return -ENOMEM;
92 - ret = v4l2_fh_init(vfh, vdev);
93 - if (ret)
94 - goto err;
95 + ret = subdev_fh_init(subdev_fh, sd);
96 + if (ret) {
97 + kfree(subdev_fh);
98 + return ret;
99 + }
100 +
101 + ret = v4l2_fh_init(&subdev_fh->vfh, vdev);
102 + if (ret)
103 + goto err;
105 - ret = v4l2_event_init(vfh);
106 + if (sd->flags & V4L2_SUBDEV_FL_HAS_EVENTS) {
107 + ret = v4l2_event_init(&subdev_fh->vfh);
108 if (ret)
109 goto err;
111 - ret = v4l2_event_alloc(vfh, sd->nevents);
112 + ret = v4l2_event_alloc(&subdev_fh->vfh, sd->nevents);
113 if (ret)
114 goto err;
115 -
116 - v4l2_fh_add(vfh);
117 - file->private_data = vfh;
118 }
119 +
120 + v4l2_fh_add(&subdev_fh->vfh);
121 + file->private_data = &subdev_fh->vfh;
122 #if defined(CONFIG_MEDIA_CONTROLLER)
123 if (sd->v4l2_dev->mdev) {
124 entity = media_entity_get(&sd->entity);
125 @@ -73,14 +103,14 @@ static int subdev_open(struct file *file)
126 }
127 }
128 #endif
129 +
130 return 0;
132 err:
133 - if (vfh != NULL) {
134 - v4l2_fh_del(vfh);
135 - v4l2_fh_exit(vfh);
136 - kfree(vfh);
137 - }
138 + v4l2_fh_del(&subdev_fh->vfh);
139 + v4l2_fh_exit(&subdev_fh->vfh);
140 + subdev_fh_free(subdev_fh);
141 + kfree(subdev_fh);
143 return ret;
144 }
145 @@ -92,16 +122,17 @@ static int subdev_close(struct file *file)
146 struct v4l2_subdev *sd = vdev_to_v4l2_subdev(vdev);
147 #endif
148 struct v4l2_fh *vfh = file->private_data;
149 + struct v4l2_subdev_fh *subdev_fh = to_v4l2_subdev_fh(vfh);
151 #if defined(CONFIG_MEDIA_CONTROLLER)
152 if (sd->v4l2_dev->mdev)
153 media_entity_put(&sd->entity);
154 #endif
155 - if (vfh != NULL) {
156 - v4l2_fh_del(vfh);
157 - v4l2_fh_exit(vfh);
158 - kfree(vfh);
159 - }
160 + v4l2_fh_del(vfh);
161 + v4l2_fh_exit(vfh);
162 + subdev_fh_free(subdev_fh);
163 + kfree(subdev_fh);
164 + file->private_data = NULL;
166 return 0;
167 }
168 @@ -110,7 +141,7 @@ static long subdev_do_ioctl(struct file *file, unsigned int cmd, void *arg)
169 {
170 struct video_device *vdev = video_devdata(file);
171 struct v4l2_subdev *sd = vdev_to_v4l2_subdev(vdev);
172 - struct v4l2_fh *fh = file->private_data;
173 + struct v4l2_fh *vfh = file->private_data;
175 switch (cmd) {
176 case VIDIOC_QUERYCTRL:
177 @@ -138,13 +169,13 @@ static long subdev_do_ioctl(struct file *file, unsigned int cmd, void *arg)
178 if (!(sd->flags & V4L2_SUBDEV_FL_HAS_EVENTS))
179 return -ENOIOCTLCMD;
181 - return v4l2_event_dequeue(fh, arg, file->f_flags & O_NONBLOCK);
182 + return v4l2_event_dequeue(vfh, arg, file->f_flags & O_NONBLOCK);
184 case VIDIOC_SUBSCRIBE_EVENT:
185 - return v4l2_subdev_call(sd, core, subscribe_event, fh, arg);
186 + return v4l2_subdev_call(sd, core, subscribe_event, vfh, arg);
188 case VIDIOC_UNSUBSCRIBE_EVENT:
189 - return v4l2_subdev_call(sd, core, unsubscribe_event, fh, arg);
190 + return v4l2_subdev_call(sd, core, unsubscribe_event, vfh, arg);
192 default:
193 return -ENOIOCTLCMD;
194 diff --git a/include/media/v4l2-subdev.h b/include/media/v4l2-subdev.h
195 index 7d55b0c..f8704ff 100644
196 --- a/include/media/v4l2-subdev.h
197 +++ b/include/media/v4l2-subdev.h
198 @@ -24,6 +24,7 @@
199 #include <media/media-entity.h>
200 #include <media/v4l2-common.h>
201 #include <media/v4l2-dev.h>
202 +#include <media/v4l2-fh.h>
203 #include <media/v4l2-mediabus.h>
205 /* generic v4l2_device notify callback notification values */
206 @@ -467,6 +468,34 @@ struct v4l2_subdev {
207 #define vdev_to_v4l2_subdev(vdev) \
208 container_of(vdev, struct v4l2_subdev, devnode)
210 +/*
211 + * Used for storing subdev information per file handle
212 + */
213 +struct v4l2_subdev_fh {
214 + struct v4l2_fh vfh;
215 +#if defined(CONFIG_VIDEO_V4L2_SUBDEV_API)
216 + struct v4l2_mbus_framefmt *try_fmt;
217 + struct v4l2_rect *try_crop;
218 +#endif
219 +};
220 +
221 +#define to_v4l2_subdev_fh(fh) \
222 + container_of(fh, struct v4l2_subdev_fh, vfh)
223 +
224 +#if defined(CONFIG_VIDEO_V4L2_SUBDEV_API)
225 +static inline struct v4l2_mbus_framefmt *
226 +v4l2_subdev_get_try_format(struct v4l2_subdev_fh *fh, unsigned int pad)
227 +{
228 + return &fh->try_fmt[pad];
229 +}
230 +
231 +static inline struct v4l2_rect *
232 +v4l2_subdev_get_try_crop(struct v4l2_subdev_fh *fh, unsigned int pad)
233 +{
234 + return &fh->try_crop[pad];
235 +}
236 +#endif
237 +
238 extern const struct v4l2_file_operations v4l2_subdev_fops;
240 static inline void v4l2_set_subdevdata(struct v4l2_subdev *sd, void *p)
241 --
242 1.6.6.1